Low Pressure Fittings/Nipple, Economy series

Brand :
MISUMI
Caution
- Please expect long lead time once stock out as supplier enforces strict national steel controls.
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.

| Type | [ M ]Material | [ S ]Surface Treatment |
| SGPNP | SGP | Hot Zinc Plating |
| SUTNP | SUS304 | - |
More Information
Operating Conditions of Fittings
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles. (Except for transitional change)
* Static Flow Water is a non-pulsating stream of water.
* As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.
| Fluid State | Max. Operating Pressure (MPa) |
| Steam, Air, Gas, Oil: Up to 300°C | 1.0 |
| Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 |
| Static Flow Water: Up to 120°C | 2.0 |
* Static Flow Water is a non-pulsating stream of water.
* As fittings are cast products, ( ) dimensions such as (D) and (L2) are for reference, not guaranteed.