Low Pressure Fittings/Reducer Nipple, Economy series

Brand :
MISUMI
Caution
- Please expect long lead time once stock out as supplier enforces strict national steel controls.
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ] Material |
| STUNPS | SUS304 |
| STUNPSS | SUS316 |
More Information
Operating Conditions of Joints| Fluid State | Max. Operating Pressure MPa (kgf/cm2) |
| Steam, Air, Gas, Oil: Up to 300°C | 1.0 (10.2) |
| Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 (14.3) |
| Static Flow Water: Up to 120°C | 2.0 (20.4) |
(Except for transitional change)*Static Flow Water is a non-pulsating stream of water.