High Pressure Pipe Fittings/Union with O-Ring, Economy series

Brand :
MISUMI
Caution
- Please expect long lead time once stock out as supplier enforces strict national steel controls.
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ] Material |
| SGPPUJ | S25C |
| SUTPUJ | SUS304 |
More Information
Fitting Specifications| Material | Steel1025 STKM of JIS G4051 or Equivalent Stainless Steel SUS304TP of JIS G3459 or Equivalent |
| Max. Operating Temp. | 1025 STKM 350°C SUS304 800°C |
| Max. Operating Pressure | 20.6MPa (210kgf/cm2) |
| Applicable Hollows | Plumbing with STKM Hollows, JIS G3454, 3455, 3456 Plumbing with Stainless Steel Hollows, JIS G3459 |