Ball Valves/Stainless Steel,Brass/PT Male/PT Female, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Material | Max. Operating Pressure | |
| Main Body | Ball Seat | ||
| BRTK□ | C3771BE | Fluororesin containing Glass Fiber | Water, Oil, Air: 4.12MPa |
| BSFF□ | SCS13A | Fluororesin | Water, Oil, Air, Gas: 4.12MPa Saturated Steam: 1MPa |
| BSFFS□ | SCS16A | Fluororesin | |