Shaft Supports Compact Type (Machined) - Split, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ] Material | [ S ] Surface Treatment | |
| Without Dowel Hole | With Dowel Hole | ||
| SHMPB | SHMPBK | S45C | Blackening |
| SHMPM | SHMPMK | Electroless Nickel Plating | |
| SHMPS | SHMPSK | SUS304 | - |
More Information
■Features
- Dowel Hole Type is easy to locate and assemble.
- Dowel Hole Type is easy to locate and assemble.
[ ! ] Refer to the comparison table below.