Shaft Supports - Flanged Slit (Cast Type) - Long Sleeve, Economy series

Brand :
MISUMI
Caution
Product Description
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
[ ! ] D dimensions 12 ~ 50 come with 2 screws.
[ ! ] Slit is machined after mounting hole D is bored to H7 tolerance.
The tolerance may become H8 or so depending on the machining condition.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories |
| SHFTL | S45C | Blackening | Hexagon Socket Head Cap Screw 1 pc. |
| SHFML | Electroless Nickel Plating | Hex Socket Head Cap Screw 1 pc. (SUS) | |
| SHFSSL | SUS304 | - | |
| SHFL | AC7A | White Alumite | |
| SHFDL | Black Alumite | Hexagon Socket Head Cap Screw 1 pc. |
[ ! ] Slit is machined after mounting hole D is bored to H7 tolerance.
The tolerance may become H8 or so depending on the machining condition.