Economy Servo Motor Module Series 5

Brand :
MISUMI
Caution
Product Description
Resource Center
■ Related Materials
MISUMI Drive EDrive Debugging Software:
>> Click here to immediately download the EDrive debugging software
MISUMI Driver XML File:
>> Click here to download the XML file immediately
MISUMI Driver Quick Start Start. Click to Download:
>> E-DHASxxE-F(EtherCAT type)
>> E-DHASxxP-F( Pulse + RS485 type)
MISUMI Driver Product Manual. Click to Download:
>> E-DHAS_E-F(EtherCAT type)
>> E-DHAS_P-F( Pulse + RS485 type)
MISUMI Drive EDrive Debugging Software:
>> Click here to immediately download the EDrive debugging software
MISUMI Driver XML File:
>> Click here to download the XML file immediately
MISUMI Driver Quick Start Start. Click to Download:
>> E-DHASxxE-F(EtherCAT type)
>> E-DHASxxP-F( Pulse + RS485 type)
MISUMI Driver Product Manual. Click to Download:
>> E-DHAS_E-F(EtherCAT type)
>> E-DHAS_P-F( Pulse + RS485 type)
Dimensional Drawing

Travel Y (mm) | ||||||||||||||||
| 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | |
| L (mm) | 270.5 | 320.5 | 370.5 | 420.5 | 470.5 | 520.5 | 570.5 | 620.5 | 670.5 | 720.5 | 770.5 | 820.5 | 870.5 | 920.5 | 970.5 | 1020.5 |
| A (mm) | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
| M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
| P (mm) | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
| KG | 1.65 | 1.79 | 1.92 | 2.1 | 2.25 | 2.4 | 2.55 | 2.7 | 2.85 | 3 | 3.15 | 3.3 | 3.45 | 3.58 | 3.71 | 4.09 |
The module is direct connection by default, and the motor connector faces up by default
Specification Table
■ Main Body
| Main Components | Module Body | Built-in Guide Rail | Ball Screw | Nut | Sliding Table | Cover Plate |
| M Material | Aluminum alloy | Bearing Steel | Carbon steel | Alloy steel | Aluminum alloy | Stainless steel |
| S Surface treatment | Anodized finish | - | - | - | Anodized finish | - |
■ Accessories
| Name | Model | Quantity | Output Mode | Cable Length |
| Photoelectric sensor | C-MSX674N-2M | 3 | NPN | 2 m |
| Brake | Type | Lead (mm) | Motor Power | Stroke (specified in units of 50 mm) | Driver (100 W) | Extension Cable Length | Maximum Transportable Weight | Continuous Thrust (N) | Peak Thrust (N) | Maximum Speed (mm/s) | Repeat Positioning Accuracy (mm) | Cable Direction | Motor Connector Orientation | Motor Accessory Direction | |
| Horizontal mounting (kg) | Vertical installation (kg) | ||||||||||||||
| E-A (Without brake) E-B (With brake) | AL5 (Incremental) BL5 (Absolute) | 05 | 100W: S | 50 to 800 | Pulse: MA10 Bus: ME10 | 1.5 m: C1 3 m: C3 5 m: C5 | 30 | 10 | 341 | 1185 | 250 | +/-0.01 | N | Up | Direct connection |
| 10 | 15 | 5 | 170 | 592 | 500 | ||||||||||
| 20 | 10 | 2.5 | 85 | 296 | 1000 | ||||||||||
All cables are equipped with flexible cables as standard, with a bending resistance of 5 million cyclesAlteration
| Alterations | Code | Spec. |
Motor accessory orientation![]() | BL/BR/BM | Change motor accessory orientation Specification method BL/BR/BMIf the motor accessory is specified to bend to the left, add BL to the model number If the motor accessory is specified to bend to the right, add BR to the model number If the motor accessory is specified to bend downward, add BM to the model number |
Motor connector orientation![]() | DL/DR/DM | Change motor connector orientation Specification method DL/DR/DMIf the motor connector is specified to face left, add DL to the model number If the motor connector is specified to face right, add DR to the model number If the motor connector is specified to face downward, add DM to the model number The orientation of the motor connector is based on the motor shaft |
Reverse cable outlet![]() | R | Change to reverse cable outlet Specification method RIf the cable position is specified as reverse outlet, add R to the model number |
Due to limited space between the motor connector and the module, the motor cable cannot be connectedTherefore, when the motor accessory direction is set to left bend, the motor connector cannot be oriented to the right
When the motor accessory direction is set to right bend, the motor connector cannot be oriented to the left
When the motor accessory direction is set to downward bend, the motor connector cannot be oriented upward

■ Motor accessory orientation dimension diagram


| Motor accessory Left bend | Travel Y (mm) | |||||||||||||||
| 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 75 0 | 800 | |
| L (mm) | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
| A (mm) | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
| M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
| P (mm) | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
| KG | 1.68 | 1.8 | 1.98 | 2.13 | 2.28 | 2.43 | 2.58 | 2.73 | 2.88 | 3.03 | 3.18 | 3.33 | 3.47 | 3.6 | 3.74 | 4.12 |


| Motor accessory Right bend | Travel Y (mm) | |||||||||||||||
| 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 75 0 | 800 | |
| L (mm) | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
| A (mm) | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
| M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
| P (mm) | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
| KG | 1.68 | 1.8 | 1.98 | 2.13 | 2.28 | 2.43 | 2.58 | 2.73 | 2.88 | 3.03 | 3.18 | 3.33 | 3.47 | 3.6 | 3.74 | 4.12 |


| Motor accessory Downward bend | Travel Y (mm) | |||||||||||||||
| 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 75 0 | 800 | |
| L (mm) | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
| A (mm) | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
| M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
| N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
| P (mm) | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
| KG | 1.68 | 1.8 | 1.98 | 2.13 | 2.28 | 2.43 | 2.58 | 2.73 | 2.88 | 3.03 | 3.18 | 3.33 | 3.47 | 3.6 | 3.74 | 4.12 |

Driver
■ Differences between drivers | Code | MA10 | ME10 |
| Brand | MISUMI | |
| Manufacturer Model | E-DHAS01P-F | E-DHAS01E-F |
| Rated Power | 100W | |
| Input voltage | Single-phase/Three-phase 200 V AC to 240 V +/-10% 50/60 Hz | |
| Output current | Rated current 1.2 A; Maximum current 4.8 A | |
| Net Weight (kg) | 0.8 | |
| Pulse input (single-ended or differential) | Supported | Not supported |
| EtherCAT | Not supported | Supported |
| One-touch auto-tuning | Supported | Supported |
| Gantry dual-drive synchronization※1 | Supported | Supported |
| Position comparison / Flying capture | Supported | Supported |
| STO※2 | Supported | Supported |
*1 To achieve gantry dual-drive synchronization, two sets of this product are required.
*2 If you need to use the STO function, it is recommended to purchase the MISUMI STO finished cable, model E-MSTO-2
Click here to purchase the driver STO cable
A 1-meter finished driver IO cable is also available for purchase. Please buy it separately.
Click to purchase the driver IO cable Model for use with pulse driver: E-SCSI-50PIN-1
Model for use with EtherCAT driver: E-SCSI-26PIN-1
Model for use with EtherCAT driver: E-SCSI-26PIN-1
E-SCSI-50PIN-1 ![]() | Pin | Pin definition | Default function | Function description | Pin | Pin definition | Default function | Function description |
| 1 | PUL +24 | Pulse command input | Low-speed pulse direction command input method: PUL+ and PUL-: 5 V differential input (500 kHz) DIR+ and DIR-: 5 V differential input (500 kHz) PUL+24 and PUL-: 24 V single-ended input (200 kHz) DIR+24 and DIR-: 24 V single-ended input (200 kHz) | 37 | DO3+ | ALM+ | Servo alarm output | |
| 3 | PUL + | Pulse command input | 36 | DO3- | ALM- | |||
| 4 | PUL - | Pulse command input | 39 | DO4+ | INP1+ | Positioning complete output | ||
| 2 | DIR +24 | Direction command input | 38 | DO4- | INP1- | |||
| 5 | DIR + | Direction command input | 41 | DOCOM | Output | General output common terminal (maximum current 50 mA, maximum voltage 30 V) | ||
| 6 | DIR - | Direction command input | 12 | DO5 | ZSP | Zero speed detection output | ||
| 44 | PULSH+ | High-speed pulse command input | 4 MHz high-speed pulse command input, 5 V differential input | 40 | DO6 | TLC | Torque limit output | |
| 45 | PULSH- | High-speed pulse command input | 14 | Analog input 1 | AI1 | Speed command or speed limit input positive (0 to +/-10 V) | ||
| 46 | SIGNH+ | High-speed direction command input | 4 MHz high-speed direction command input, 5 V differential input | 15 | GND | GND | Analog ground | |
| 47 | SIGNH- | High-speed direction command input | 16 | Analog input 2 | AI2 | - | ||
| 13 | GND | GND | Internal ground | 17 | GND | GND | Analog ground | |
| 7 | DI-COM | Input | Common terminal for general inputs | 18 | Analog input 3 | AI3 | Positive/negative torque input | |
| 8 | DI1 | NOT | Negative direction drive disable input | 42 | AO1 | IM | Analog monitor output 1 (configurable monitoring signal) | |
| 9 | DI2 | POT | Positive direction drive disable input | 43 | AO2 | SP | Analog monitor output 2 (configurable monitoring signal) | |
| 26 | DI3 | No configuration | No | 21 | A+ | Differential output | Encoder divided output phase A | |
| 27 | DI4 | GAIN | Gain switching input | 22 | A- | Differential output | ||
| 28 | DI5 | DIV1 | Command frequency division switching input | 48 | B+ | Differential output | Encoder divided output phase B | |
| 29 | DI6 | SRV-ON | Servo enable input | 49 | B- | Differential output | ||
| 30 | DI7 | CL | Deviation counter reset input | 23 | Z+ | Differential output | Encoder divided output phase Z | |
| 31 | DI8 | A-CLR | Alarm reset input | 24 | Z- | Differential output | ||
| 32 | DI9 | C-MODE | Control mode switching input | 25 | GND | GND | Internal ground | |
| 33 | DI10 | INH | Command pulse inhibit input | 19 | OCZ | Z phase output | Z phase output (open collector) | |
| 11 | DO1+ | BRK-OFF+ | External brake release output | 20 | GND | GND | Internal ground | |
| 10 | DO1- | BRK-OFF- | 50 | FG shield ground | FG | - | ||
| 35 | DO2+ | SRDY+ | Servo ready output | Case | - | FG | Frame ground | |
| 34 | DO2- | SRDY- |
E-SCSI-26PIN-1 ![]() | Pin | Pin definition | Default function | Function description | Pin | Pin definition | Default function | Function description |
| 6 | DI-COM | Input | Common terminal for general inputs | 3 | DO3+ | ALM+ | Alarm output | |
| 5 | DI1 | No configuration | General input 1 | 4 | DO3- | ALM- | ||
| 7 | DI2 | POT | Positive direction drive disable input | 17 | A+ | Differential output | Divided output phase A | |
| 8 | DI3 | NOT | Negative direction drive disable input | 18 | A- | Differential output | ||
| 9 | DI4 | HOME-SWITCH | Home return switch input | 20 | B+ | Differential output | Divided output phase B | |
| 10 | DI5 | No configuration | General input 5 | 19 | B- | Differential output | ||
| 11 | DI6 | No configuration | General input 6 | 21 | Z+ | Differential output | Frequency-divided Z-phase output | |
| 12 | DI7 | No configuration | General input 7 | 22 | Z- | Differential output | ||
| 13 | DI8 | No configuration | General input 8 | 16 | GND | Signal ground | Signal ground | |
| 1 | DO1+ | BRK-OFF+ | External brake release signal output | 14 | AI1- | Analog input 1- | Analog input 1 | |
| 2 | DO1- | BRK-OFF- | 15 | AI1+ | Analog input 1+ | |||
| 25 | DO2+ | S-RDY+ | Servo ready signal output | 23 | AI2+ | Analog input 2+ | Analog input 2 | |
| 26 | DO2- | S-RDY- | 24 | AI2- | Analog input 2- | |||
| Case | - | FG | Frame ground |
Drive Dimensions
MA10 ME10
Motor
■ Motor differences | Code | E-A | E-B |
| Brand | MISUMI | |
| Manufacturer Model | E-MASH2-0401 | E-MASH2-0401B |
| Brake function | Not supported | Supported |
| Rated Power | 100W | |
| Rated voltage | 220V | |
| Rated speed | 3000 rpm | |
| Maximum speed | 6500 rpm | |
| Rotor moment of inertia | 0.062 kg·m2 × 10-4 | 0.072 kg·m2 × 10-4 |
Extension cable
■ Extension cable specifications<Power extension cable>

Without brake cable With brake cable
| Type | Cable length | Axial cable outlet | Reverse cable outlet | ||
| With brake | Without brake | With brake | Without brake | ||
| Flexible cable | 1.5 m | E-CASPB1M5-N-H | E-CASP1M5-N-H | E-CASPB1M5-R-H | E-CASP1M5-R-H |
| 3 m | E-CASPB3M-N-H | E-CASP3M-N-H | E-CASPB3M-R-H | E-CASP3M-R-H | |
| 5 m | E-CASPB5M-N-H | E-CASP5M-N-H | E-CASPB5M-R-H | E-CASP5M-R-H | |
<Encoder extension cable>
For incremental type For absolute type
| Type | Cable length | Axial cable outlet | Reverse cable outlet | ||
| Incremental type | Absolute type | Incremental type | Absolute type | ||
| Flexible cable | 1.5 m | E-CAS1E1M5-N-H | E-CAS2E1M5-N-H | E-CAS1E1M5-R-H | E-CAS2E1M5-R-H |
| 3 m | E-CAS1E3M-N-H | E-CAS2E3M-N-H | E-CAS1E3M-R-H | E-CAS2E3M-R-H | |
| 5 m | E-CAS1E5M-N-H | E-CAS2E5M-N-H | E-CAS1E5M-R-H | E-CAS2E5M-R-H | |
| MISUMI servo motor side | ||
| Function | Pin | |
| Absolute type | Incremental | |
| BAT+ | - | 6 |
| BAT- | - | 7 |
| SD+ | SD+ | 4 |
| SD- | SD- | 5 |
| 5V | 2 | |
| GND | 3 | |
| Shield | Housing | |
-
-
-
-
-
-
-
| MISUMI servo driver side | ||
| Function | Pin | |
| Absolute type | Incremental | |
| BAT+ | - | 3 |
| BAT- | - | 4 |
| SD+ | SD+ | 5 |
| SD- | SD- | 6 |
| 5V | 1 | |
| GND | 2 | |
| Shield | Housing | |
All cables are highly flexible and resistant to 5 million bending cyclesBattery box
When using absolute wiring, the set includes a battery box E-AAS-BATBOX Battery box installation method

Debug cable
Model: E-CASTC2M Length: 1.8 m
USB TYPE-C
*The kit includes a debug cable
Included Sensor

| Output Operation | Wire Color | Output Operation |
| Output 1 | Black | ON when blocked |
| Output 2 | White | ON when light received |
Sensor Installation Orientation Diagram

Product Features
Plug and play, greatly shortens equipment integration cycleEnsures equipment reliability and eliminates accuracy and lifespan issues caused by improper installation
One-stop solution to reduce overall costs
Designs efficient assembly and testing processes to minimize delivery time and control costs
Lowers technical barriers and empowers non-standard equipment manufacturers
Example of Use
Travel Y (mm)



