BLDC High Torque - Right Angle & Hollow Gearhead

Brand :
MISUMI
Caution
Product Description
BLDC High Torque - Right Angle & Hollow Gearhead launched as Misumi Economy series
Product Overview
- BLDC High Torque - Right Angle & Hollow Gearhead 40-400W launched as MISUMI Economy series【Usage】
- The BL DC gear motor is an upgrade of the small AC gear motor, both in the electrical and mechanical properties have obvious advantages.
【Product Features】
- Using permanent magnets in the rotor of a brushless motor reduces rotor losses and power consumption, helping the device save energy. Product is thinner and lighter.
- The motor maintains excellent speed stability within ±0.5%, with almost no speed change even when the load varies.
- AC motors maintain high average efficiency across a wide range of speeds and loads.
【Specification Notice】
- In order to keep the surface temperature of the motor housing below 90℃, the round shaft motor shall be mounted on a heat sink plate (Material: Aluminum) of the following size.
15W type: 115×115mm thickness 5mm.
40W type: 135×135mm thickness 5mm.
120W type: 165×165mm thickness 5mm
200W type: 200×200mm thickness 5mm.
- IP value indicating dustproof and waterproof performance is in accordance with IEC 60529 and IEC 60034-5 regulations.
Take notice of
· Please do not conduct insulation resistance measurement and voltage withstand test when the motor is connected to the driver.
· Material and surface treatment of motor.
[Material: Housing-aluminum, output shaft-40Cr, screw-stainless steel (Exposed part only, excluding protective ground terminal)]
[Surface treatment: Housing: Coating (Excluding mounting surface)]
| Motor Type | Gearhead Type | Type | Applications | Features | Output Range | Controller | |
| BLDC - High Torque Motor | Parallel & Solid Gearhead | EA-BLD⃞-220-GK | Where space is available and high power (torque) is required. | High allowable torque and superior load capacity (e.g., 10N.m) | 15W-400W | LINK | Series C41 |
| Parallel (L Type) & Hollow Gearhead | EA-BLD⃞-220-GKL | Where there is plenty of space, standard power, and the output shaft is constantly rotating in reverse. | Standard type with slightly lower allowable torque than K2 (e.g., 5N.m). | 15W-400W | |||
| Right Angle & Hollow Gearhead | EA-BLD⃞-220-GKR | To save installation space or want to mount directly on the axis of the device (hollow shaft). | Space-saving design; available in Hollow Shaft or Solid Shaft types. | 40W-400W | |||
| BLDC - High Efficiency Motor | Parallel & Solid Gearhead | EA-BLD⃞-220-GV | General-purpose use requiring wide speed options | Parallel shaft reducer. Widest range: 5 to 360 | 30W-750W | Series C20 Series C40 | |
| Parallel (L Type) & Hollow Gearhead | EA-BLD⃞-220-GS | Machinery with tight space constraints; allows perpendicular mounting. | Right-angle gearbox with hollow shaft structure. Special design with a right-angle hollow shaft helps optimize space | 30W - 400W | |||
| Right Angle & Hollow Gearhead | EA-BLD⃞-220-GSL | Heavy-duty applications demanding high power in a parallel configuration. | Parallel shaft reducer. IP20 (Standard rating, lower than S/SF). | 100W-1100W | |||
| BLDC - Standard Motor | Without Gearhead | EA-BLD⃞-A | Used when speed reduction is not required (No gear head) | Only the motor body. The output shaft is either a smooth round shaft or a keyed shaft | 15W-400W | Series C10 Series C20 | |
| Parallel Gearhead | EA-BLD⃞-GN/GU | It is the most common type, used in conveyors and automation systems that require direct transmission and basic load capacity. | The motor comes with a pre-mounted square gearbox, with the output shaft parallel to the motor shaft. The GU series is typically more robust and uses bearings. | 15W-1000W | |||
| Parallel (L Type) Gearhead | EA-BLD⃞-GNL/GUL | Useful in confined spaces where a 90° transmission angle is needed to save space. The hollow shaft allows easy direct mounting onto the machine shaft. | The gearbox is designed in an L-shape, with the output shaft at a 90° angle to the motor body. It often features a hollow shaft (designation LC) | 15W-750W | |||