Multi Groove Poly V Belt PJ Type

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing
| Belt width = 2.34 × number of ribs N |
![]() |
Material Table
Specification Table
Please follow the selection steps and place your order after choosing the type and parameters.
![]() | Type | - | Number of Teeth N | Belt Type | Effective Circumference L | Rubber Material | |
| Example | EA | - | 2 | PJ | 216 | C | |
Load selection
| Number of Teeth N | Belt Type | Load Weight (kg) |
| 2 | PJ | 1 to 200 |
| 3 | 201 to 300 | |
| 4 | 301 to 400 |
Product Features
Overview:The poly-V belt is a high-performance rubber drive belt with multiple longitudinal wedge-shaped ribs evenly distributed on the inner surface. It transmits power by the wedge surfaces fitting closely with the pulley grooves.
Product features:
Feature 1: Good flexibility and low bending resistance, suitable for smaller diameter pulleys
Feature 2: High transmission efficiency, capable of withstanding high belt speeds, and meets multi-shaft drive requirements
Feature 3: Smooth operation, low vibration, and low noise
Feature 4: Strong adaptability, suitable for ambient temperatures from -30℃ to 80℃
Example of Use

Core FA Application Scenarios
1. Motorized roller conveyor line: Used for conveying and sorting materials on manufacturing production lines
2. 90°/180° turning roller conveyor line: Used for material turning and circular conveying
3. Pallet conveyor line: Used for logistics and warehousing, for transporting loads of 1-400kg

