Flat Top Modular Belt, Food-Grade 2520 Pitch 25.4

Brand :
MISUMI
Caution
Product Description
Product Overview
The 2520 flat-plate modular plastic conveyor belt has a pitch of 25.4 mm and features a fully enclosed, flat surface design. It is a light to medium load, small pitch, and high-stability conveyor type.
This product balances rigidity and lightweight design, runs smoothly with low noise, and offers flexible turning.
It is widely used for conveying, buffering, packaging, and full-line transport of small items in industries such as food baking, small package handling, pharmaceuticals, electronics, and beverages.
It is a highly versatile standard flat-top conveyor belt.

This product balances rigidity and lightweight design, runs smoothly with low noise, and offers flexible turning.
It is widely used for conveying, buffering, packaging, and full-line transport of small items in industries such as food baking, small package handling, pharmaceuticals, electronics, and beverages.
It is a highly versatile standard flat-top conveyor belt.

Dimensional Drawing
16.6 | 10 5 Pitch=25.4 |
| The dimensional drawing is for reference only. For the W dimension assembly method, see the specification table. Width W tolerance is +/-3. |
Material Specification
Type | Main Material | Food Grade or not | Open Area Ratio | Recommended Continuous Operating Temperature Range | Maximum Working Load N/M | Minimum Back Bending Radius | Pin Material | Type 2520 Sprocket |
|---|---|---|---|---|---|---|---|---|
| EA-MB2520FT | PM (Polyoxymethylene POM) | Complies with FDA food grade※ | 0% | -40℃–100℃ | 21,500 | R55 | Polypropylene PP | Click here |
| PP (Polypropylene PP) | 0℃–90℃ | 18,000 | ||||||
| *FDA food contact material test: Complies with 21 CFR 177.2470 standard | ||||||||
Specification Table
![]() | Type | - | Product | Category | - | Material + Color | - | Pin Material | - | Width | - | Length | |
| EA | - | MB | 2520FT | - | PMWH | - | PP | - | W450 | - | L2000 | ||
Length L | Width Splicing Method | Weight (g/M) | ||||||||
Type | Product | Category | Material | Color | Pin Material | Width W | Specified Unit: 1000 mm | POM | PP | |
| EA | MB : Modular Belt | 2520FT | PM (POM) PP (PP) | BL (blue) WH (white) | PP | 450 | 1000 to 99000 | 100*3+50*3 | 3,780 | 2,475 |
| 500 | 400*4+50*2 | 4,200 | 2,750 | |||||||
| 550 | 100*4+50*3 | 4,620 | 3,025 | |||||||
| 600 | 100*5+50*2 | 5,040 | 3,300 | |||||||
| 650 | 100*5+50*3 | 5,460 | 3,575 | |||||||
Note 1: The actual product length (number of pieces) is an integer multiple of the pitch, with any remainder rounded to the nearest whole number.
Example 1: For an order length of 2000 mm and a pitch of 25.4 mm, the actual number of pieces is 2000/25.4 ≈ 79 pieces, and the actual length is 2006.6 mm.
Example 2: For an order length of 3000 mm and a pitch of 25.4 mm, the actual number of pieces is 3000/25.4 ≈ 118 pieces, and the actual length is 2997.2 mm.
Note 2: The W width is formed by joining multiple pieces together. For example, W450 is assembled from three 100 mm pieces and three 50 mm pieces.
Note 3: Please check the link for compatible sprocket models. <Click here>
Example 1: For an order length of 2000 mm and a pitch of 25.4 mm, the actual number of pieces is 2000/25.4 ≈ 79 pieces, and the actual length is 2006.6 mm.
Example 2: For an order length of 3000 mm and a pitch of 25.4 mm, the actual number of pieces is 3000/25.4 ≈ 118 pieces, and the actual length is 2997.2 mm.
Note 2: The W width is formed by joining multiple pieces together. For example, W450 is assembled from three 100 mm pieces and three 50 mm pieces.
Note 3: Please check the link for compatible sprocket models. <Click here>
Type
Main Material
Pin Material
Width
Length