Flat Belt Conveyor, Center Drive, External Type, Pulley Dia. 60 mm

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing
E-CVSA/E-CVSB
When L > 2000, one belt support roller is included (depending on the motor position, it may be on the left or right).
For B < 500, a single guide rail is used; for B ≥ 500, double guide rails are used.
The dimensions shown in the diagram are for belt specification H20 (thickness 2.0 mm); please note that belt thickness varies depending on the belt specification.
Please refer to the flat belt specification list Click
here
When selecting a speed control motor, the speed controller will not be included with the main unit, and no mounting bracket is provided.
If a bracket for the speed controller is required, please use additional processing (SCB).
*Different power ratings only affect the motor size. For dimension A, please refer to the table below. The external dimensions of other components remain the same.
Nuts are shipped with the conveyor as accessories and are not shown in the CAD model.
Nuts order quantity 1 = 1 pack (50 pcs/pack)
■ Detailed table of A dimensions (variable speed/inverter motor)
■ Detailed table of A dimension (stepper motor)
■ Detailed table of A dimension (servo motor)
■ Detailed Table of Dimension A (Planetary Gearbox)
When selecting a stepper or servo motor with a planetary gearbox, the A dimension shown in the diagram is the sum of the motor A dimension and the planetary gearbox A dimension.
■ Flat belt width - Pulley center distance correspondence table
Motor specification: 160W*
Default conveying direction Enlarged profile cross-section (symmetrical left and right)
Default conveying direction Enlarged profile cross-section (symmetrical left and right)
When L > 2000, one belt support roller is included (depending on the motor position, it may be on the left or right).For B < 500, a single guide rail is used; for B ≥ 500, double guide rails are used.
The dimensions shown in the diagram are for belt specification H20 (thickness 2.0 mm); please note that belt thickness varies depending on the belt specification.Please refer to the flat belt specification list Click
here
When selecting a speed control motor, the speed controller will not be included with the main unit, and no mounting bracket is provided.If a bracket for the speed controller is required, please use additional processing (SCB).
*Different power ratings only affect the motor size. For dimension A, please refer to the table below. The external dimensions of other components remain the same.
Nut allocation table: L value (center distance unit: mm)
| L600 to 999 | L1000 to 1499 | L1500 or more | Specifications/Model | Configuration Type |
| 16PCS | 24PCS | 32PCS | M6 (T-type) / E-TNT8-30-6 (50) | Accessories |
Nuts are shipped with the conveyor as accessories and are not shown in the CAD model.
Nuts order quantity 1 = 1 pack (50 pcs/pack)■ Detailed table of A dimensions (variable speed/inverter motor)
| Motor power | Motor | Reduction ratio | A | |
| Specifications | Manufacturer | |||
| 60W | Inverter type | Taibang | 3 to 18 | L168 |
| 25 to 180 | L186 | |||
| Speed control type | 3 to 18 | L179.5 | ||
| 25 to 180 | L197.5 | |||
| Inverter type | Jingyan | 3 to 18 | L171 | |
| 25 to 180 | L191 | |||
| Speed control type | 3 to 18 | L182 | ||
| 25 to 180 | L202 | |||
| 90W | Inverter type | Taibang | 3 to 18 | L183 |
| 25 to 180 | L201 | |||
| Speed control type | 3 to 18 | L194.5 | ||
| 25 to 180 | L212.5 | |||
| Inverter type | Jingyan | 3 to 18 | L186 | |
| 25 to 180 | L206 | |||
| Speed control type | 3 to 18 | L197 | ||
| 25 to 180 | L217 | |||
| 120W | Inverter type | Taibang | 3 to 18 | L183 |
| 25 to 180 | L201 | |||
| Speed control type | 3 to 18 | L194.5 | ||
| 25 to 180 | L212.5 | |||
| Inverter type | Jingyan | 3 to 18 | L196 | |
| 25 to 180 | L216 | |||
| Speed control type | 3 to 18 | L207 | ||
| 25 to 180 | L227 | |||
| 200W | Inverter type | Taibang | 3 to 18 | L230 |
| 25 to 180 | L230 | |||
| Speed control type | 3 to 18 | L240.5 | ||
| 25 to 180 | L240.5 | |||
| Inverter type | Jingyan | 3 to 18 | L219 | |
| 25 to 180 | L243 | |||
| Speed control type | 3 to 18 | L231 | ||
| 25 to 180 | L255 | |||
■ Detailed table of A dimension (stepper motor)
| Brand | Motor model | A |
| Leadshine stepper motor (open loop) | 86CM45 | L80 |
| 86CM80 | L98 | |
| 86CM120 | L129 |
■ Detailed table of A dimension (servo motor)
| Servo motor | Brand | A |
| 750W servo motor | Leadshine servo motor | L95.7 |
■ Detailed Table of Dimension A (Planetary Gearbox)
| Gear ratio (x) | Compatible motor specifications | A |
| 3 5 10 | With 750W servo motor | L110 |
| 15 20 25 30 | L130 | |
| 3 5 10 | With 86 stepper motor | L110 |
| 15 20 25 30 | L130 |
When selecting a stepper or servo motor with a planetary gearbox, the A dimension shown in the diagram is the sum of the motor A dimension and the planetary gearbox A dimension.Material Specifications
■ Material Table | Part Name | Material | Surface Treatment |
| Profile | Aluminum | Anodized |
| Motor cover | Aluminum | Spray coating and baking |
| Pulley holder | Aluminum | Spray coating and baking |
■ Flat belt width - Pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | ||||
| L600 to 1000 | L1005 to 1500 | L1505 to 2000 | L2005 to 2500 | L2505 to 3000 | ||
| E-CVSA E-CVSB | 80 to 200 | ● | ● | ● | ● | ● |
| 205 to 300 | ● | ● | ● | ● | ● | |
| 305 to 400 | - | ● | ● | ● | ● | |
| 405 to 500 | - | ● | ● | ● | ● | |
Specification Table
Please follow the selection steps
to
, choose the type and parameters, and then place your order.
■ Specifications
■ Speed control/inverter type
When there is no gear head & the gear head reduction ratio is ≤ 10, the drive side uses synchronous belt transmission; when the gear head reduction ratio is > 10, the drive side uses chain transmission.
When selecting an INV variable frequency motor, the inverter is delivered as an accessory.
■ Stepper type
When using an 86 stepper motor with a torque of 4.5 N⋅m, the driver supports an input voltage of 48 V DC. (Power supply not included)
When using an 86 stepper motor with a torque of 8.0 N⋅m or 12.0 N⋅m, the driver supports two types of input voltage: 24 V DC to 70 V DC or 48 V AC to 70 V AC. (Power supply not included)
The drive side uses synchronous belt transmission.
■ Servo type
When selecting a servo motor, the motor and driver are supplied by default with a single-phase 220 V power supply. In conveyor applications, a motor rated speed of 3000 r/min is used as the standard for calculating linear speed. During use, you can control it as needed through upper-level programming.
The drive side uses synchronous belt transmission.
The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, in millimeters.
For oil-resistant specifications, only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may not be usable.
When selecting without motor and without gear head, the motor mounting hole spacing will vary depending on the motor output power.
When selecting without motor and without gear head, the main unit will be delivered as parts. Please assemble according to the assembly instructions included in the same package.
For belts other than those above, please refer to the specifications overview by clicking
here.
to
, choose the type and parameters, and then place your order.![]() | Type | - | B Belt width | - | L Pulley center distance | - | Motor parameter selection | - | Belt specification | - | Motor brand | ||||
Output power | - | Specifications | - | Reduction ratio | |||||||||||
| When there is no belt When there is no motor or gear head | E-CVSA E-CVSA E-CVSA | - - - | 300 300 300 | - - - | 1500 1500 1500 | - - - | 60 60 60 | - - - | SCM INV NM | - - - | 25 25 NH | - - - | H20 J H20 | - - - | G G R |
■ Specifications
| Type | Type | Machine Characteristics |
| E-CVSA | Arc-shaped roller anti-deviation | Good belt flatness and high surface accuracy |
| E-CVSB | Belt with guide strip for anti-deviation | Stable belt anti-deviation, but there is a slight bulge at the bonding area of the center guide strip on the flat belt |
■ Speed control/inverter type
Type | BSpecified unit: 5 mm | LSpecified unit: 5 mm | Motor selection | Belt specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specifications | Gear head reduction ratio | |||||
| E-CVSA (Arc surface roller type) E-CVSB (With guide strip type) | 80 to 500 | 600 to 3000 | 60 90 120 200 (Power W) | SCM (Single-phase 220 V variable speed type) | 5 7.5 10 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H20(General use · Green PVC) W20(General use · White PVC) U13(Sliding use · Green PVC) S13(Sliding use · White PVC) D20(Antistatic use · Green PVC) F15(Food conveying use · White PU) O14(Oil-resistant · Spec. · Green PU) Y20(General use · Yellow PVC) V20(General use · Red PVC) J(No belt) | G(Taibang motor) J(Jingyan motor) |
| INV (Three-phase 220 V inverter type) | |||||||
| NM(No motor) | NH(No gear head) | R(No motor · gear head) | |||||
When there is no gear head & the gear head reduction ratio is ≤ 10, the drive side uses synchronous belt transmission; when the gear head reduction ratio is > 10, the drive side uses chain transmission.
When selecting an INV variable frequency motor, the inverter is delivered as an accessory.■ Stepper type
Type | BSpecified unit: 5 mm | LSpecified unit: 5 mm | Motor selection | Belt specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specifications | Gear head reduction ratio | |||||
| E-CVSA86 (Arc roller type) E-CVSB86 (With guide strip type) | 80 to 500 | 600 to 3000 | 4.5 8.0 12.0 (86 stepper type / torque N⋅m) | MC(Pulse universal type) IO(IO control type) EC(Bus EtherCAT) RS(RS485) | 3 5 10 15 20 25 30 NH(no gearhead) Note: 3 to 10 are single-pole | H20(general use · green PVC) W20(general use · white PVC) U13(for sliding · green PVC) S13(for sliding · white PVC) D20(anti-static · green PVC) F15(for food conveyance · white PU) O14(oil-resistant · green PU) Y20(general use · yellow PVC) V20(general use · red PVC) J(no belt) | LS (Leadshine motor) |
| NM(no motor or driver) | R(no motor, driver, or gearhead) | ||||||
When using an 86 stepper motor with a torque of 4.5 N⋅m, the driver supports an input voltage of 48 V DC. (Power supply not included)
When using an 86 stepper motor with a torque of 8.0 N⋅m or 12.0 N⋅m, the driver supports two types of input voltage: 24 V DC to 70 V DC or 48 V AC to 70 V AC. (Power supply not included)
The drive side uses synchronous belt transmission.■ Servo type
Type | B selectionSpecified unit: 5 mm | LSpecified unit: 5 mm | Motor selection | Belt specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specifications/Drive method | Gear head reduction ratio | |||||
| E-CVSA75 (Arc roller type) E-CVSB75 (With guide strip type) | 80 to 500 | 600 to 3000 | 750 (Servo type, power W) | MC(Pulse universal type) EC(Bus EtherCAT) | 3 5 10 15 20 25 30 NH(no gearhead) Note: 3 to 10 are single-pole | H20(general use · green PVC) W20(general use · white PVC) U13(for sliding · green PVC) S13(for sliding · white PVC) D20(anti-static · green PVC) F15(for food conveyance · white PU) O14(oil-resistant · green PU) Y20(general use · yellow PVC) V20(general use · red PVC) J(no belt) | LS (Leadshine motor) |
| NM(no motor or driver) | R(no motor, driver, or gearhead) | ||||||
When selecting a servo motor, the motor and driver are supplied by default with a single-phase 220 V power supply. In conveyor applications, a motor rated speed of 3000 r/min is used as the standard for calculating linear speed. During use, you can control it as needed through upper-level programming.
The drive side uses synchronous belt transmission.
The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, in millimeters.
For oil-resistant specifications, only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may not be usable.
When selecting without motor and without gear head, the motor mounting hole spacing will vary depending on the motor output power.
When selecting without motor and without gear head, the main unit will be delivered as parts. Please assemble according to the assembly instructions included in the same package.
For belts other than those above, please refer to the specifications overview by clicking
here.Table 1: Gearhead reduction ratio & conveying capacity (variable speed/inverter motor)

Test motor: Jingyan (J) timing pulley transmission ratio 1:1
Belt width: B = 500 mm, thickness 2.0 mm Roller center distance: L = 3000 mm

Test motor: Jingyan (J) timing pulley transmission ratio 1:1Belt width: B = 500 mm, thickness 2.0 mm Roller center distance: L = 3000 mm
■ Gearhead reduction ratio
INV inverter type: When motor speed is 1300 rpm (50 Hz)
Reference values for flat belt speed.
May decrease depending on load conditions
INV inverter type: When motor speed is 1300 rpm (50 Hz)Reference values for flat belt speed.
| Gearhead Reduction ratio | Flat belt speed (m/min) | |
| SCM variable speed type | INV inverter type | |
| 5 | 31.7 to 52.8 | 29.4 to 49.0 |
| 7.5 | 21.1 to 35.2 | 19.6 to 32.7 |
| 10 | 15.8 to 26.4 | 14.7 to 24.5 |
| 12.5 | 12.7 to 21.1 | 11.8 to 19.6 |
| 15 | 10.6 to 17.6 | 9.8 to 16.3 |
| 18 | 8.8 to 14.7 | 8.2 to 13.6 |
| 25 | 6.3 to 10.6 | 5.9 to 9.8 |
| 30 | 5.3 to 8.8 | 4.9 to 8.2 |
| 36 | 4.4 to 7.3 | 4.1 to 6.8 |
| 50 | 3.2 to 5.3 | 2.9 to 4.9 |
| 60 | 2.6 to 4.4 | 2.4 to 4.1 |
| 75 | 2.1 to 3.5 | 2.0 to 3.3 |
| 90 | 1.8 to 2.9 | 1.6 to 2.7 |
| 100 | 1.6 to 2.6 | 1.5 to 2.4 |
| 120 | 1.3 to 2.2 | 1.2 to 2.0 |
| 150 | 1.1 to 1.8 | 1.0 to 1.6 |
| 180 | 0.9 to 1.5 | 0.8 to 1.4 |
May decrease depending on load conditionsTable 2: Load and linear speed correspondence table (stepper motor)
Leadshine (LS) timing pulley transmission ratio 1:1
Belt width: B = 400 mm, thickness 2.0 mm Roller center distance: L = 1000 mm
Table 3: Correspondence Table of Load and Linear Speed (Servo Motor)
Leadshine (LS) timing pulley transmission ratio 1:1
Belt width: B = 400 mm, thickness 2.0 mm Roller center distance: L = 1000 mm
*Reference value
| Speed (rpm) | Gearhead Reduction ratio | Recommended maximum line speed (m/min) | Voltage 48 V DC (current 6 A) | ||
| 86CM45 | 86CM80 | 86CM120 | |||
| Load (kg) | |||||
| 100 | NH | 18.8 | / | 1.5 | 2.5 |
| 200 | 28.3 | / | 0.5 | 1 | |
| 200 | 3 | 12.6 | 8 | 19 | 23 |
| 5 | 7.5 | 30 | 55 | 70 | |
| 10 | 3.8 | 95 | 100 | 100 | |
| 15 | 2.5 | 100 | 100 | 100 | |
| 20 | 1.9 | 100 | 100 | 100 | |
| 25 | 1.5 | 100 | 100 | 100 | |
| 30 | 1.3 | 100 | 100 | 100 | |
Leadshine (LS) timing pulley transmission ratio 1:1Belt width: B = 400 mm, thickness 2.0 mm Roller center distance: L = 1000 mm
Table 3: Correspondence Table of Load and Linear Speed (Servo Motor)
*Reference value
| Speed (rpm) | Gear head reduction ratio | Recommended maximum linear speed (m/min) | Voltage 220 V AC |
| 750W | |||
| Load (kg) | |||
| 3000 | NH | / | / |
| 3 | 120 | 25 | |
| 5 | 113.0 | 45 | |
| 10 | 56.5 | 90 | |
| 15 | 37.7 | 100 | |
| 20 | 28.3 | 100 | |
| 25 | 22.6 | 100 | |
| 30 | 18.8 | 100 |
Leadshine (LS) timing pulley transmission ratio 1:1Belt width: B = 400 mm, thickness 2.0 mm Roller center distance: L = 1000 mm
Alterations
![]() | ![]() Type | - | ![]() B Belt width | - | ![]() L Pulley center distance | - | Motor parameter selection | - | ![]() Belt specification | - | ![]() Motor brand | - | Alteration | ||||
Output power | - | Specifications | - | Reduction ratio | |||||||||||||
| E-CVSA | - | 300 | - | 1500 | - | 60 | - | SCM | - | 25 | - | H20 | - | G | - | MP300 | |
| Alterations | Code | Spec | ||||||
Drive unit position specification![]() | MP | The drive unit installation position can be changed. Ordering Code MP 180 ≤ MP ≤ L/2-120 *The minimum value of L is 615 Only the center drive type can be specified. | ||||||
Mounting bracket for speed controller![]() | SCB | Comes with a mounting bracket for the speed controller. Ordering Code SCB | ||||||
Reverse conveyor operation![]() Not suitable for reverse operation when B value < 100 and L value > 1500 | FX | Reverse operation. Ordering Code FX | ||||||
Increase the number of nuts ![]() Select only when the standard quantity is insufficient (see dimensional drawing for standard quantity and specifications) | ANQ | Increase the number of nuts. Ordering Code ANQ5
|
Product Features
Feature 1: The main body of the conveyor is made of aluminum profiles, achieving a lightweight design for the entire machine.
Feature 2: The universal European standard 3060 profile makes it easy to build profile supports and is widely used in logistics lines.
Feature 3: The conveyor roller pitch offers a wide selection range and can be specified in 5 mm increments, with a maximum pitch of up to 3 meters.
Feature 2: The universal European standard 3060 profile makes it easy to build profile supports and is widely used in logistics lines.
Feature 3: The conveyor roller pitch offers a wide selection range and can be specified in 5 mm increments, with a maximum pitch of up to 3 meters.
Precautions
(1) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
(2) Due to differences in the operating environment, MISUMI conveyors do not come with a power supply, cables, or switches.
(3) Due to issues with the structural strength and deformation of the conveyor body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
(5) Belt misalignment is a normal occurrence and is not considered a quality issue. Adjusting for misalignment is a part of routine maintenance.
(6) Misalignment tolerance: The distance between the belt and both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum frame. For the belt misalignment adjustment method, click
here.
(7) If the direction of operation is opposite to the standard direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid using it in this way. (The standard transport direction is shown below)

(2) Due to differences in the operating environment, MISUMI conveyors do not come with a power supply, cables, or switches.
(3) Due to issues with the structural strength and deformation of the conveyor body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
(5) Belt misalignment is a normal occurrence and is not considered a quality issue. Adjusting for misalignment is a part of routine maintenance.
(6) Misalignment tolerance: The distance between the belt and both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum frame. For the belt misalignment adjustment method, click
here.(7) If the direction of operation is opposite to the standard direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid using it in this way. (The standard transport direction is shown below)

Application Example
| Equipment Manufacturing | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() | ||
| Food | Electronics and Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Documents Click
here
here
Material
Surface Treatment
B Belt width
L Pulley center distance
Belt specification
Output power
Specifications
Reduction ratio









