Full Belt Conveyor, Head Drive, Pulley Dia. 20 mm

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing
E-CVCQA/E-CVCQB
The dimensions shown in the diagram are for belt specification H9 (thickness 0.9 mm). Please note that the belt thickness varies depending on the belt specification.
Please refer to the flat belt specification list Click
here
When L ≤ 450, there are no countersunk holes at the position, and 4 nuts are pre-installed on one side in the aluminum profile slot;
When L>450, a countersunk hole is reserved by default at position F for nut insertion, and no additional processing is required.
When selecting a speed control motor, the speed controller is not installed on the main unit and no mounting bracket is provided.
If a bracket for the speed controller is required, please use additional processing (SCB).
*Different power ratings only affect the motor size. For dimension A, please refer to the table below. The external dimensions of other components remain the same.
Nuts are shipped with the conveyor as accessories and are not shown in the CAD model.
Nuts order quantity 1 = 1 pack (50 pcs/pack)
■ Detailed table of A dimension (speed control motor)
■ Detailed table of A dimension (stepper motor)
■ Detailed table of A dimension (servo motor)
■ Detailed Table of Dimension A (Planetary Gearbox)
When selecting a stepper or servo motor with a planetary gearbox, the A dimension shown in the diagram is the sum of the motor A dimension and the planetary gearbox A dimension.
■ Flat belt width - Pulley center distance correspondence table
Motor specification: 6W*
Default conveying direction Enlarged view of profile cross-section (symmetrical left and right)
Default conveying direction Enlarged view of profile cross-section (symmetrical left and right)
The dimensions shown in the diagram are for belt specification H9 (thickness 0.9 mm). Please note that the belt thickness varies depending on the belt specification.Please refer to the flat belt specification list Click
here
When L ≤ 450, there are no countersunk holes at the position, and 4 nuts are pre-installed on one side in the aluminum profile slot;When L>450, a countersunk hole is reserved by default at position F for nut insertion, and no additional processing is required.
When selecting a speed control motor, the speed controller is not installed on the main unit and no mounting bracket is provided.If a bracket for the speed controller is required, please use additional processing (SCB).
*Different power ratings only affect the motor size. For dimension A, please refer to the table below. The external dimensions of other components remain the same.
Nut allocation table: L value (center distance unit: mm)
| L200 to 499 | L500 to 800 | Position | Specifications/Model | Configuration Type |
| 8PCS | 12PCS | Section I (left/right) | M5 (square) / E-SNT-5 (50) | Accessories |
Nuts are shipped with the conveyor as accessories and are not shown in the CAD model.
Nuts order quantity 1 = 1 pack (50 pcs/pack)■ Detailed table of A dimension (speed control motor)
| Motor power | Motor | Reduction ratio | A | |
| Specifications | Manufacturer | |||
| 6W | Speed control type | Taibang | 3 to 18 | L118 |
| 25 to 180 | L128.5 | |||
| Jingyan | 3 to 18 | L118 | ||
| 25 to 180 | L130 | |||
| Brand | Motor model | A |
| Open-loop stepper motor | 57CM23 | L76 |
| 57CM26 | L85 | |
| 57CM31 | L88 |
■ Detailed table of A dimension (servo motor)
| Servo motor | Brand | A |
| 400W servo motor | Leadshine servo motor | L90.1 |
| Gear ratio (x) | Compatible motor specifications | A |
| 3 5 10 | With 400W servo motor | L77 |
| 3 5 10 | With 57 stepper motor | L77 |
When selecting a stepper or servo motor with a planetary gearbox, the A dimension shown in the diagram is the sum of the motor A dimension and the planetary gearbox A dimension.Material Specifications
■ Material Table | Part Name | Material | Surface Treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Spray coating and baking |
| Pulley holder | Aluminum | Spray coating and baking |
■ Flat belt width - Pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | |||
| L200 to 300 | L305 to 500 | L505 to 600 | L605 to 800 | ||
| E-CVCQA E-CVCQB | 60 to 80 | ● | ● | ● | ● |
| 85 to 120 | - | ● | ● | ● | |
| 125 to 150 | - | ● | ● | ● | |
Specification Table
Please follow the selection steps
to
, choose the type and parameters, and then place your order.
■ Specifications
■ Speed control type
■ Stepper type
When using a 57 stepper motor, the driver supports an input voltage of 24 V DC to 48 V DC. (Power supply not included)
■ Servo type
When selecting a servo motor, the motor and driver are supplied by default with a single-phase 220 V power supply. In conveyor applications, a motor rated speed of 3000 r/min is used as the standard for calculating linear speed. During use, you can control it as needed through upper-level programming.
The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, in millimeters.
For oil-resistant specifications, only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may not be usable.
When selecting without motor and without gear head, the motor mounting hole spacing will vary depending on the motor output power.
When selecting without motor and without gear head, the main unit will be delivered as parts. Please assemble according to the assembly instructions included in the same package.
For belts other than those above, please refer to the specifications overview by clicking
here.
to
, choose the type and parameters, and then place your order.![]() | Type | - | B Belt width | - | L Pulley center distance | - | Motor parameter selection | - | Belt specification | - | Motor brand | ||||
Output power | - | Specifications | - | Reduction ratio | |||||||||||
| When there is no belt When there is no motor or gear head | E-CVCQA E-CVCQA E-CVCQA | - - - | 150 150 150 | - - - | 800 800 800 | - - - | 6 6 6 | - - - | SCM SCM NM | - - - | 25 25 NH | - - - | H9 J H9 | - - - | G G R |
■ Specifications
| Type | Type | Machine Characteristics |
| E-CVCQA | Arc-shaped roller anti-deviation | Good belt flatness and high surface accuracy |
| E-CVCQB | Belt with guide strip for anti-deviation | Stable belt anti-deviation, but there is a slight bulge at the bonding area of the center guide strip on the flat belt |
■ Speed control type
Type | BSpecified unit: 5 mm | LSpecified unit: 5 mm | Motor selection | Belt specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specifications | Gear head reduction ratio | |||||
| E-CVCQA (Arc-shaped roller type) E-CVCQB (Guide strip type) | 60 to 150 | 200 to 800 | 6 (Power W) | SCM (Single-phase 220 V variable speed type) | 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H9(General use · Green) W9(General use · White) U5(Sliding use · Green) S5(Sliding use · White) D9(Antistatic use · Black) F12(Food conveying use · White) O9(Oil-resistant type · Green) Q10(Inclined use · Green) Y12(General use · Yellow PVC) V12(General use · Red PVC) J(No belt) | G(Taibang motor) J(Jingyan motor) |
| NM(No motor) | NH(No gear head) | R(No motor or gear head) | |||||
■ Stepper type
Type | BSpecified unit: 5 mm | LSpecified unit: 5 mm | Motor selection | Belt specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specifications | Gear head reduction ratio | |||||
| E-CVCQA57 (Arc surface roller type) E-CVCQB57 (With guide bar type) | 60 to 150 | 200 to 800 | 2.3 2.6 3.1 (57 stepper type / torque N⋅m) | MC(pulse general type) IO(IO control type) EC(EtherCAT bus) RS(RS485) | 3 5 10 NH(no gearhead) Note: 3 to 10 are single-stage | H9(General use · Green) W9(General use · White) U5(Sliding use · Green) S5(Sliding use · White) D9(Antistatic use · Black) F12(Food conveying use · White) O9(Oil-resistant type · Green) Q10(Inclined use · Green) Y12(General use · Yellow PVC) V12(General use · Red PVC) J(No belt) | LS(Leadshine motor) |
| NM(no motor or driver) | R(no motor, driver, or gearhead) | ||||||
When using a 57 stepper motor, the driver supports an input voltage of 24 V DC to 48 V DC. (Power supply not included)■ Servo type
Type | BSpecified unit: 5 mm | LSpecified unit: 5 mm | Motor selection | Belt specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specifications | Gear head reduction ratio | |||||
| E-CVCQA4 (Arc surface roller type) E-CVCQB4 (With guide strip type) | 60 to 150 | 200 to 800 | 400 (Servo type, power W) | MC(Pulse universal type) EC(Bus EtherCAT) | 3 5 10 NH(no gearhead) Note: 3 to 10 are single-stage | H9(General use · Green) W9(General use · White) U5(Sliding use · Green) S5(Sliding use · White) D9(Antistatic use · Black) F12(Food conveying use · White) O9(Oil-resistant type · Green) Q10(Inclined use · Green) Y12(General use · Yellow PVC) V12(General use · Red PVC) J(No belt) | LS(Leadshine motor) |
| NM(no motor or driver) | R(no motor, driver, or gearhead) | ||||||
When selecting a servo motor, the motor and driver are supplied by default with a single-phase 220 V power supply. In conveyor applications, a motor rated speed of 3000 r/min is used as the standard for calculating linear speed. During use, you can control it as needed through upper-level programming.
The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, in millimeters.
For oil-resistant specifications, only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may not be usable.
When selecting without motor and without gear head, the motor mounting hole spacing will vary depending on the motor output power.
When selecting without motor and without gear head, the main unit will be delivered as parts. Please assemble according to the assembly instructions included in the same package.
For belts other than those above, please refer to the specifications overview by clicking
here.Table 1: Gearhead reduction ratio & conveying capacity (variable speed motor)

Test motor: Jingyan (J) timing pulley transmission ratio 2:1
Belt width: B = 150 mm, thickness 0.9 mm Roller center distance: L = 800 mm

Test motor: Jingyan (J) timing pulley transmission ratio 2:1Belt width: B = 150 mm, thickness 0.9 mm Roller center distance: L = 800 mm
■ Gearhead reduction ratio
May decrease depending on load conditions
| Gearhead Reduction ratio | Flat belt speed (m/min) |
| SCM variable speed type | |
| 12.5 | 8.4 to 14.1 |
| 15 | 7.0 to 11.7 |
| 18 | 5.9 to 9.8 |
| 25 | 4.2 to 7.0 |
| 30 | 3.5 to 5.9 |
| 36 | 2.9 to 4.9 |
| 50 | 2.1 to 3.5 |
| 60 | 1.8 to 2.9 |
| 75 | 1.4 to 2.3 |
| 90 | 1.2 to 2.0 |
| 100 | 1.1 to 1.8 |
| 120 | 0.9 to 1.5 |
| 150 | 0.7 to 1.2 |
| 180 | 0.6 to 1.0 |
May decrease depending on load conditionsTable 2: Load and linear speed correspondence table (stepper motor)
Leadshine (LS) timing pulley transmission ratio 2:1
Belt width: B = 100 mm, thickness 0.9 mm Roller center distance: L = 700 mm
Table 3: Correspondence Table of Load and Linear Speed (Servo Motor)
Leadshine (LS) timing pulley transmission ratio 2:1
Belt width: B = 100 mm, thickness 0.9 mm Roller center distance: L = 700 mm
*Reference value
| Speed (rpm) | Gearhead Reduction ratio | Recommended maximum line speed (m/min) | Voltage 24 V DC (current 5 A) | ||
| 57CM23 | 57CM26 | 57CM31 | |||
| Load (kg) | |||||
| 50 | NH | 6.3 | 5 | 5 | 5 |
| 100 | 12.6 | 5 | 5 | 5 | |
| 100 | 3 | 4.2 | 5 | 5 | 5 |
| 5 | 2.5 | 5 | 5 | 5 | |
| 10 | 1.3 | 5 | 5 | 5 | |
Leadshine (LS) timing pulley transmission ratio 2:1Belt width: B = 100 mm, thickness 0.9 mm Roller center distance: L = 700 mm
Table 3: Correspondence Table of Load and Linear Speed (Servo Motor)
*Reference value
| Speed (rpm) | Gear head reduction ratio | Recommended maximum linear speed (m/min) | Voltage 220 V AC |
| 400W | |||
| Load (kg) | |||
| 3000 | NH | 30 | 5 |
| 3 | 30 | 5 | |
| 5 | 30 | 5 | |
| 10 | 30 | 5 |
Leadshine (LS) timing pulley transmission ratio 2:1Belt width: B = 100 mm, thickness 0.9 mm Roller center distance: L = 700 mm
Alterations
![]() | ![]() Type | - | ![]() B Belt width | - | ![]() L Pulley center distance | - | Motor parameter selection | - | ![]() Belt specification | - | ![]() Motor brand | - | Alteration | ||||
Output power | - | Specifications | - | Reduction ratio | |||||||||||||
| E-CVCQA | - | 150 | - | 800 | - | 6 | - | SCM | - | 25 | - | H9 | - | G | - | MK | |
| Alterations | Code | Spec | ||||||
Reverse motor installation position![]() | MK | Motor installation position can be changed. Ordering Code MK Only head drive type can be specified. | ||||||
Mounting bracket for speed controller![]() | SCB | Comes with a mounting bracket for the speed controller. Ordering Code SCB | ||||||
Reverse conveyor operation![]() | FX | Reverse operation. Ordering Code FX | ||||||
Belt bidirectional conveying![]() Only supported for types with guide strips | SX | Bidirectional conveying. Ordering Code SX | ||||||
Increase the number of nuts ![]() Select only when the standard quantity is insufficient (see dimensional drawing for standard quantity and specifications) | ANQ | Increase the number of nuts. Ordering Code ANQ5
|
Product Features
Feature 1: Specially designed for extremely narrow spaces, meeting installation and usage needs in confined environments.
Feature 2: Lightweight body design, suitable for transitional conveying of small products.
Feature 3: Compact and flexible structure enables efficient product transfer and conveying in tight spaces.
Feature 4: Edge-banding design allows the entire conveyor surface to be used as a transport surface.
Feature 2: Lightweight body design, suitable for transitional conveying of small products.
Feature 3: Compact and flexible structure enables efficient product transfer and conveying in tight spaces.
Feature 4: Edge-banding design allows the entire conveyor surface to be used as a transport surface.
Precautions
(1) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
(2) Due to differences in the operating environment, MISUMI conveyors do not come with a power supply, cables, or switches.
(3) Due to issues with the structural strength and deformation of the conveyor body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
(5) Belt misalignment is a normal occurrence and is not considered a quality issue. Adjusting for misalignment is a part of routine maintenance. For the belt misalignment adjustment method, click
here.
(6) Misalignment tolerance: The distance between the belt and both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum frame.
(7) If the direction of operation is opposite to the standard direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid using it in this way. (The standard transport direction is shown below)

(2) Due to differences in the operating environment, MISUMI conveyors do not come with a power supply, cables, or switches.
(3) Due to issues with the structural strength and deformation of the conveyor body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
(5) Belt misalignment is a normal occurrence and is not considered a quality issue. Adjusting for misalignment is a part of routine maintenance. For the belt misalignment adjustment method, click
here.(6) Misalignment tolerance: The distance between the belt and both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum frame.
(7) If the direction of operation is opposite to the standard direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid using it in this way. (The standard transport direction is shown below)

Application Example
| Equipment Manufacturing | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() | ||
| Food | Electronics and Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Documents Click
here
here
Material
Surface Treatment
B Belt width
L Pulley center distance
Belt specification
Output power
Specifications
Reduction ratio










