Mounting Fixture (Flexible Arm for LED Light)

Brand :
MISUMI
Caution
Product Description
[Features]·Allows lighting to be moved and fixed at will. · The arm allows lighting to be moved and fixed at will. · Ideal as a fixture for testing and experiments with LED light · Positioning at various angles and distances · Maximum load capacity 600 g

· Appearance and specifications are subject to change without notice.

Can freely move and fix lighting.
● An arm that can freely move and fix lighting.
● Optimal as a fixture for LED lights in tests and experiments.
● Can be positioned at various angles and distances (load resistance: 600 g).
EMVA-LTJ-FA has sold out. Substitute: EMVA-LTJ-FA2
EMVA-LTJ-FAL is only available while stock supplies last. Substitute: EMVA-LTJ-FAL2
Specification Table
| Model | Type | Weight | Load Resistance |
| EMVA-LTJ-FA2 | Standard | 250 g | 600 g |
| EMVA-LTJ-FAL | Long | 280 g | 1,000 g |