Close-up Ring (0.5/1/2/5/10/20/40) mm

Brand :
MISUMI
Caution
Product Description
[Features]·Can be attached to C-mount lenses · Shooting distance can be changed · Magnification can be expanded · 0.5/1/2/5/10/20/40 mm types can be set

The shooting distance (WD) and magnification can be adjusted.
● By mounting it to the C mount lens, it is possible to change the shooting distance and enlarge the magnification.
● A set of 0.5/1/2/5/10/20/40 mm types.

· Appearance and specifications are subject to change without notice.
Specification Table
| Model | Type |
| EMVL-SRSET | Set |
| EMVL-SR0.5 | 0.5 mm |
| EMVL-SR1 | 1 mm |
| EMVL-SR2 | 2 mm |
| EMVL-SR5 | 5 mm |
| EMVL-SR10 | 10 mm |
| EMVL-SR20 | 20 mm |
| EMVL-SR40 | 40 mm |