Space-Saving Fixing / Movable (Walls / Struts / Aluminum Frames)

Brand :
MISUMI
Caution
Product Description
A standard display arm. A high-load, low-cost model.

[Features]
- Standard display arm
- High load - Low price model
- Space saving
- Wall - Aluminum frame - Post (Φ40) - Rail mounting compatible

- Even if the weight of the display is below the load capacity,
the display may not be able to be held due to the center of gravity.
- Appearance and specifications are subject to change without notice.
- Depending on the monitor, the movement may not be as shown in the illustration.
Specifications
| Type | − | Mounting location |
| MAXS | − | P |
| Model | Mounting location | movable | Load capacity (kg) | Total length (mm) | Material | coating | Product image | ||||
| Type | plate | left and right | top and bottom | rotate | |||||||
| MAXSP40 | − | Pillar (Φ40) | - | − | − | 30 | 28.5 | Iron SPHC | Cathodic electrodeposition coating | ![]() | |
| MAXS | W | wall | − | − | − | 30 | 24.7 | ![]() | |||
| HFS6 | Aluminum frame (HFS6) *2 | ||||||||||
| HFS8 | Aluminum frame (HFS8) *2 | ||||||||||
| P | Pillar (Φ40) | ||||||||||
| MAXSS | W | wall | 180° *1 | 180° *1 | 360° | 10 | 66.9 | ![]() | |||
| HFS6 | Aluminum frame (HFS6) *2 | ||||||||||
| HFS8 | Aluminum frame (HFS8) *2 | ||||||||||
| P | Pillar (Φ40) | ||||||||||
| MAXSD | W | wall | 180° | 180° | 360° | 10 | 104.7 | ![]() | |||
| HFS6 | Aluminum frame (HFS6) *2 | ||||||||||
| HFS8 | Aluminum frame (HFS8) *2 | ||||||||||
| P | Pillar (Φ40) | ||||||||||
| MAXSJ | W | wall | 25° | 25° | 360° | 5 | 55.7 | ![]() | |||
| HFS6 | Aluminum frame (HFS6) *2 | ||||||||||
| HFS8 | Aluminum frame (HFS8) *2 | ||||||||||
| P | Pillar (Φ40) | ||||||||||
[ ! ] The total length of the MAXSP40 is the distance from the center of the support (Φ40).
[ ! ] *1. Only 180° movement is possible in either the left-right or up-down direction.
[ ! ] *2. The aluminum frame can be attached to double-groove types ( HFS6-3060 , HFS8-4080 ), etc. For attachment to single-groove types, please consider the LA-10AC-AR .
[ ! ] Fixing method: This structure secures parts by tightening screws. Fastening force is generated by the rotation of the screw, and the arm is held in place by friction.




