Direct Attachment Type (Quiet and Temperature-Variable Types)

Brand :
MISUMI
Caution
Product Description
[Features]A direct mounting type for easy additional installation to the chassis Choose from 60, 80, 90, and 120 mm types.

Direct Attachment Type Convenient for Additional Mounting to Chassis
● Choose from 60, 80, 90, and 120 mm types.

• Appearance and specifications are subject to change without notice.
• Only the PCFAN-S0812L-R fan comes with an extension power cable, and can be used as a replacement fan for PCBC-S400-J01-R.
Specification Table
| Model | Type |
| PCFAN-TUDC12B-R | Quiet type, 60 mm |
| PCFAN-S0812L-R | Quiet type, 80mm |
| PCFAN-9G1212-R | Quiet type, 120mm |
| PCFAN-R0812T-R | Temperature variable speed type, 80 mm |
| PCFAN-P0912-R | Temperature variable speed type, 90mm |
| PCFAN-P1212-R | Temperature variable speed type, 120mm |
* The chassis fan used in PCBC-S400-J01-R supports the fan monitoring function,
so select either PCFAN-S0812L-R or PCFAN-9G1212-R.
* PCFAN-9G1212-R does not come with a power supply converter cable.
