• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Power Supply Branch Cable for FDD, HDD, CD/DVD Drive

Power Supply Branch Cable for FDD, HDD, CD/DVD Drive
  • Volume Discount

Power Supply Cable for Additional Device (for Branching/Expansion)    


● With the addition of built-in devices of PC/AT compatible devices, it can be used for branching/extension of insufficient internal power supply cables.

· External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Part Number
PCICP-TK-PW72
PCICP-TK-PW73
Part NumberVolume DiscountDays to ShipContent Output Notes
Available 4 Day(s) or more Male / for HDD Female / for HDD FemaleMale / for HDD Female / for HDD FemaleCan be used as a branching / additional internal power cable to connect an additional built-in device of PC / AT compatible computer
Available 4 Day(s) or more Male / for HDD Female / for FDD FemaleMale / for HDD Female / for FDD FemaleCan be used as a branching / additional internal power cable to connect an additional built-in device of PC / AT compatible computer

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)