ATX 20-Pin → ATX 24-Pin Power Supply Conversion Cable

ATX 20-Pin → ATX 24-Pin Power Supply Conversion Cable
  • Volume Discount

Conversion of ATX power connector with different number of pins is possible  


● Converts 20-pin ATX power supply connector to 24-pin.

· External appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PCPS-ATX-20-24

Specifications

Part NumberCable Length
PCPS-ATX-20-24150mm
Part Number
PCPS-ATX-20-24
Part NumberVolume DiscountDays to ShipNotes
Available 4 Day(s) or more Converts a 20-pin ATX power connector to a 24-pin connector

Loading...

  1. 1

Basic Information

Cable length(m) 0.15 Content 20 Pin Female / 24 Pin Male Output 20 Pin Female / 24 Pin Male

Please check the type/dimensions/specifications of the part PCPS-ATX-20-24 in the ATX 20-Pin → ATX 24-Pin Power Supply Conversion Cable series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)