USB 1.1 Standard Compliant (1 Port)

Brand :
MISUMI
Caution
Product Description
[Features]·A converter that enables RS-232 devices such as measuring instruments to be connected to the USB port of a PC · Compatible with RS-232 RI signals

● A converter that makes it possible to connect RS-232 equipment such as measuring instruments to a PC USB port
● Corresponds to RS-232 RI signal

・ External appearance and specifications are subject to change without prior notice.
Overview of Specifications
RS-232 Pin Assignment
| Pin Number | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
| Function | CD (in) | RxD (in) | TxD (out) | DTR (out) | GND | DSR (in) | RTS (out) | CTS (in) | RI (out) |
Specifications
Sales: MISUMI / Manufacturer: ATEN
* It can be connected with data communication equipment (DCE) such as a modem using straight connection.
| Current Consumption | 5 VDC / 90mA (maximum) |
| Power supply input mode | Bus Power (from USB Port) |
| USB Connector | 1 (Type A) |
| USB Standard | USB 1.1 Standard Compliant (USB 2.0 Port Connectable) |
| Serial Port | RS-232× 1 (D-Sub 9-Pin Male) * |
| RS-232 signal | TxD、RxD、RTS、CTS、DTR、DSR、DCD、SG、RI |
| Flow Control | Hardware, X On / X Off |
| Communication Speed | 110 to 230,400 bps (FIFO Buffer 96 Bytes) |
| Supported OS | Windows2000/XP/Vista/7(32/64Bit) | |
| Maximum Mountable Number of Units | 7 Units (per PC) | |
| Operating environment | Operation | Temperature: 5 to 40°C, Humidity: 0 to 80% RH (no condensation) |
| Storage | Temperature: − 20 to 60°C, Humidity: 0 to 80% RH (no condensation) | |
| Material | Plastic | |
| Weight/External Dimensions (mm) | 60g、65.9 (W)×34 (D)×16 (H) (RS-232 Side) | |
| Cable Length | 350mm | |
| Accessory | Driver Software (CD-ROM), Manual (English) | |
| Standard | FCC Class B, CE | |
* It can be connected with data communication equipment (DCE) such as a modem using straight connection.