Ultra Small / USB 1.1 standard compliant

Brand :
MISUMI
Caution
Product Description
[Features]·An ultra compact USB-to-PS/2 converter · Ultra-compact converter that enables connection of a PS/2 keyboard and mouse to the USB port of a PC · Also compatible with a 2-button mouse with a wheel

Ultra Small USB to PS/2 Converter
● An ultra small converter that enables PS/2 keyboard and mouse to be connected to a PC USB port
●Also supports a 2-button mouse with wheel

・ External appearance and specifications are subject to change without prior notice.
Overview of Specifications
Specifications
Sales: MISUMI / Manufacturer: ATEN
| Power supply input mode | Bus Power | |
| USB Connector | 1 (Type A) | |
| USB Standard | USB 1.1 Standard Compliant | |
| Keyboard Connector | 1 (PS/2, Mini DIN 6-Pin Female) | |
| Mouse Connector | 1(PS/2、Mini DIN 6-pin Male) | |
| Supported OS | Windows98SE/2000/Me/XP、Linux | |
| Operating environment | Operation | Temperature: 0 to 60°C, Humidity: 10 to 90% RH (no condensation) |
| Storage | Temperature: -10 to 85°C, Humidity: 10 to 90% RH (no condensation) | |
| Material | Plastic | |
| Weight/External Dimensions (mm) | 65 g, 37 (W) x 50 (D) x 11 (H) *excluding cables | |
| Cable Length | 650 mm (USB Connector Side), 220 mm (PS/2 Connector Side) | |
| Standard | CE, FCC | |