LED Lighting (Straight, Slim)

LED Lighting (Straight, Slim)
  • Volume Discount

Constant-current circuit is used for low heat generation and power saving

  • White LED

● Lightweight and slim model with 25 mm width that is ideal in a small space
● 3 models of length. Illuminance equivalent of 6 W - 40 W fluorescent lamp
● It has an LED made by Nichia. Made in Japan
● It has a MISUMI NAVC cable that allows for easy wiring
● A lineup of the high-illuminance LZ16

· Since the LED elements vary in emission color and brightness, these properties may slightly differ even in the same model number.
· Do not connect to a power source or device while the dimming function is on.
· When adjusting the light, connect the LZ Series dedicated dimmer between the body and power supply. Do not use with other than Misumi LED lighting.

PDF

Specifications

LED Lighting (Straight, Slim):Related Image

Model NumberLengthLED ColorIlluminance
LZ11280W (White)Standard
520
760
LZ16280W (White)High Illuminance
520
760

More Information

Specifications
Model NumberLZ11-280-WLZ11-520-WLZ11-760-WLZ16-280-WLZ16-520-WLZ16-760-W
Illuminance (lux)0.5m119lx188lx257lx398lx721lx933lx
1.0m58lx89lx122lx110lx212lx305lx
Total Luminous Flux (lumens)70lm140lm210lm340lm680lm1020lm
LED ColorWhite (7100K)White (5000K)
Input Voltage24 VDC ± 5%
Input Current140mA280mA420mA180mA360mA540mA
Power Consumption3.4W6.7W10.1W4.4W8.7W13.0W
Operating EnvironmentTemperature: -20 ~ +60°C, Humidity: 40 ~ 90% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 120 °
LED Service Life40,000 hours (luminous flux of 70% or less)
Protection ClassIP40
MaterialBodyAluminum, Clear Anodizing Treatment
Front CoverAcrylic
CableMisumi NAVC-25-1PS (0.2 mm2 x 2 C)
Cable Bend Radius13 mm or more
Mass (Including Cable)150g245g340g150g245g340g

LED Lighting (Straight, Slim):Related Image

  LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image

Emission Spectrum · Illuminance Distribution
Emission Spectrum

LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image

Illuminance Distribution

LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image
LED Lighting (Straight, Slim):Related Image
Part Number
LZ11-280-W
LZ11-520-W
LZ11-760-W
Part NumberVolume DiscountDays to ShipIlluminance
(lx)
Dimension length
(mm)
Available 2 Day(s) or more 119280
Available 2 Day(s) or more 188520
Available 2 Day(s) or more 257760

Loading...

  1. 1

Example

LED Lighting (Straight, Slim):Related Image

Basic Information

Shape Straight LED color White color Input Voltage DC24V
Protection Grade IP40 Dimension width(mm) 25 Dimension thickness(mm) 12
Illumination intensity type Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)