Relay Connector Set for Sensor Cables

Brand :
MISUMI
Caution
Product Description
A harness that allows selection of M12 connector, M8 connector, and e-CON required for sensor wiring · Necessary length can be selected · Easy connector relay for cord pull-out type sensors · Easy installation without dedicated tools.

Usable with Sensor Cable
● Can be easily mounted without dedicated tools.
● Can easily relay cord takeout type sensors with connectors.
● e-CON connectors as well as M8 and M12 connectors are available.
Specification Table
| Connector Type | Custom No. for Connector Sets | ¥ Connector Set Additional Unit Price | When Purchasing Connectors Separately | Applicable Wire Size | Included Connector Number | ||||
| Model Number | ¥Single Item Purchase Price | Detailed Information Listed Page | Conductor Cross Section mm2 | Coating Outer Diameter mm | Finishing Outer Diameter mm | ||||
| FSC8 P663 Page | -X-ECONSETA | 102 1 pc | 37104-2206-000FL-8P | 1,002 8-pc Pack | P340 Page | 0.3 to 0.5 | 1.6 to 2.0 | A | |
| -X-ECONSETB | 102 1 pc | 37104-2165-000FL-8P | 1,002 8-pc Pack | 1.2 to 1.6 | B | ||||
| -X-ECONSETC | 102 1 pc | 37104-2124-000FL-8P | 1,002 8-pc Pack | 1.0 to 1.2 | C | ||||
| -X-ECONSETD | 102 1 pc | 37104-3163-000FL-8P | 1,002 8-pc Pack | 0.14 to 0.2 | 1.2 to 1.6 | D | |||
| -X-ECONSETE | 108 1 pc | 37104-3122-000FL-8P | 1,083 8-pc Pack | 1.0 to 1.2 | E | ||||
| -X-ECONSETF | 108 1 pc | 37104-3101-000FL-8P | 1,083 8-pc Pack | 0.8 to 1.0 | F | ||||
| FSC9 FSC10 P666 Page | -X-PLUGSETG | 820 1 pc | No Individual Purchases | P669 Page | 0.14 to 0.34 | 1.0 to 1.7 | 3.2 to 5.4 | G | |
| FSC12 FSC13 P666 Page | -X-PLUGSETH | 820 1 pc | 1.2 to 1.6 | 4.0 to 5.1 | H | ||||
| FSC12 FSC13 P666 Page | -X-PLUGSETI | 1,410 1 pc | 0.34 to 0.75 | 1.6 to 2.0 | 5.5 to 8.0 | I | |||
*Refer to the selection guide listed on the website for compatibility with sensors from various manufacturers.

