Maintenance Box

Maintenance Box

Enables debugging without opening the control panel.

  • Connection in Boards
  • PLC
  • CAT6
  • USB 2.0

Enables debugging without opening the control panel.
●Comes with USB, LAN and D-sub connectors as standard features, enabling a wide range of uses.
●Can be accessed from the front of the control panel
for easy maintenance.
●The control panel does not need to be opened, enabling safe work.
●Comes with two PC power supply outlets for debugging.
< Specification Changes>
The connector nuts of the panel will be changed from relay nuts to M3 screws.
It will no longer be possible to fasten the connectors in the panel with screws as a result of this change.

Part Number

Configured Part Number is shown.

NWBOX-100

Specification Table

ModelStandard Unit Price
NWBOX-100-

Basic Specifications

Maintenance Box: Related Image
Maintenance Box: Related Image
Specifications
Material
Main BodySPCC
L BracketSPCC
LidVinyl Chloride
 
Part Number
NWBOX-100
Part NumberVolume DiscountDays to ShipRoHS
2 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NWBOX-100 in the Maintenance Box series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)