Nylon Cable Clip (Electrolysis Plating)【10 Pieces Per Package】

Nylon Cable Clip (Electrolysis Plating)
  • On Sale Till 31/07/2018
  • Volume Discount

UL-standard approved products that can provide grounding countermeasures

  • UL
  • Flame-Retardant
  • EMI Countermeasure

● Enables fixing of electronic device cables and grounding of conductive noise to be performed at the same time.
● Excellent shield effect and maintains durability even if abraded as the entire nylon resin surface has an even electroless plating.
● Features a stable low contact resistance value. (0.08 Ω)
● The resin material is a halogen-free flame retardant model.
● UL File No. E222141


*The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Nylon Cable Clip (Electrolysis Plating):Related Image

1 Pack Unit 10-piece Pack
Model NumberApplication
Cable Diameter
ØABCØDETWeight
(g / Piece)
EMT-2N3.5 ~ 4.24.0 9.4 4.5 4.3 9.0 0.9 0.32
EMT-3N5.0 ~ 5.95.6 10.2 0.37
EMT-4N5.9 ~ 6.96.8 11.0 4.8 9.6 1.0 0.51
EMT-5N7.8 ~ 8.88.6 11.8 0.59
EMT-6N10.0 ~ 11.011.0 12.6 0.65
EMT-7N10.9 ~ 11.912.2 13.4 0.73
EMT-8N11.9 ~ 13.213.414.2 0.77
EMT-9N14.2 ~ 15.215.2 15.0 0.82

More Information

Nylon Cable Clip (Electrolysis Plating):Related Image

Specifications
MaterialResin material PA6 + Electroless plating UL94V-2
Operating Temperature Range-20°C ~ +65°C
Part Number
EMT-2N
EMT-3N
EMT-4N
EMT-5N
EMT-6N
EMT-7N
EMT-8N
EMT-9N
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (when fixed)
(Ф mm)
Conforming wire outer diameter
(Ф mm)

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant4.03.5 ~ 4.2

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant5.65.0 ~ 5.9

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant6.85.9 ~ 6.9

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant8.67.8 ~ 8.8

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant1110.0 ~ 11.0

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant12.210.9 ~ 11.9

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant13.411.9 ~ 13.2

10 Pieces Per Package

Available 2 Day(s) or more Fully Compliant15.214.2 ~ 15.2

Loading...

  1. 1

Basic Information

Material Resin Material PA6 Operating temperature range(℃) -20 ~ 65 Fixing Method Screw Mounting
Number with packs(Piece) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)