• Please be informed that our Japan Supplier will be closed from 28th Dec 2018 till 04th Jan 2019 New Year Holiday. As some of the product will be affected.

Resin Tube, Custom Printing【100 Pieces Per Package】

Resin Tube, Custom Printing
  • Volume Discount

Mark Tube Printing Services


● Delivered as separate cuts.
● Packs of 100 for the same printed characters.

This product cannot be ordered online because characters must be specified.
(See the ITUB3.0M Series for non-printed items.)

Part Number

Configured Part Number is shown.

Specification Table

100 units per pack
ModelMaterialOperating Temperature
Range
Tube
Internal DiameterThickness
ITUB3.0Soft PVC−20°C
to
+60°C
3.00.5
ITUB3.23.2
ITUB3.43.4
ITUB3.63.6
ITUB4.04.0
ITUB4.24.2
No text (blank)
ModelMaterialOperating Temperature
Range
Tube
Internal DiameterThickness
ITUB3.0MSoft PVC−20°C
to
+60°C
3.00.5
ITUB3.2M3.2
ITUB3.4M3.4
ITUB3.6M3.6
ITUB4.0M4.0
ITUB4.2M4.2

Overview of Specifications

Specifications
Custom Character ContentsNumber of CharactersTube LengthText ColorCustom CharactersPackaging unit
Same Characters1 to 3 characters
(2-byte)
Blank Available
Approx. 15 mmBlack0 to 9
A to Z
a to Z
(  ) /
Bag
(100 pcs included)
Part Number
ITUB3.0
ITUB3.0M
ITUB3.2
ITUB3.2M
ITUB3.4
ITUB3.4M
ITUB3.6
ITUB3.6M
ITUB4.0
ITUB4.0M
ITUB4.2
ITUB4.2M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter Φ
(mm)

100 Pieces Per Package

Available 6 Day(s) or more 63

100 Pieces Per Package

Available 7 Day(s) or more 63

100 Pieces Per Package

Available 6 Day(s) or more 63.2

100 Pieces Per Package

Available 7 Day(s) or more 63.2

100 Pieces Per Package

Available 6 Day(s) or more 63.4

100 Pieces Per Package

Available 7 Day(s) or more 63.4

100 Pieces Per Package

Available 6 Day(s) or more 63.6

100 Pieces Per Package

Available 7 Day(s) or more 63.6

100 Pieces Per Package

Available 6 Day(s) or more 64

100 Pieces Per Package

Available 7 Day(s) or more 64

100 Pieces Per Package

Available 6 Day(s) or more 64.2

100 Pieces Per Package

Available 7 Day(s) or more 64.2

Loading...

  1. 1

Basic Information

Material Soft PVC Operating temperature range(℃) -10 ~ 60 Color White
Number with packs(Piece) 100 Thickness(mm) 0.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support