(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Stainless Steel Control Box SSM Type

Stainless Steel Control Box SSM Type
  • Volume Discount

Waterproof / dustproof structure of latch opening and closing type

  • IP65
  • Stainless Steel
  • Fixed Size
  • Hole Machining
  • Web Box

Open/close latch type waterproof/dust-proof structure.
● Superior corrosion resistance, salt resistance, and weather resistance.
● The front surface has been polished at #400.
● Effective for reducing both internal and external electromagnetic waves.

 

Specification Table

Stainless Steel Control Box SSM Type: Related Image
ModelStandard Unit PriceSlide Unit PriceSize (unit: mm)Dead Weight (g)
1 to 5 pcs6 to 99 pcsABCwhdabcelmno
BOX-SSM121508--1201508084130.567.666116610303040301,000
BOX-SSM151508--15015080114130.567.6961161010303040301,200
BOX-SSM152210--150220100114200.587.6961861010353550351,700
BOX-SSM202010--200200100164180.587.61461661010353550351,900
BOX-SSM202812--200280120164260.5107.61462461010353560402,600

Basic Specifications

Specifications
NameMaterialColor / Surface Treatment
Material
CoverStainless Steel (SUS304) t1.2Polish Treatment #400
BodyStainless Steel (SUS304) t1.2Polish Treatment #400
GasketEthylene Propylene RubberBlack
Latch (With Key) / HingeStainless Steel (SUS304) t1.2Barrel Polishing
Z BracketSUS304 t1.2Not Processed
Protection GradeIP65
Operating Temperature Range−40°C to +90°C
[A] Accessories
NameQuantity
Gasket1 pc
Z Bracket2 pieces
Key2 pieces
Part Number
BOX-SSM121508
BOX-SSM151508
BOX-SSM152210
BOX-SSM202010
BOX-SSM202812
Part NumberVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Available 4 Day(s) or more 12080150
Available 4 Day(s) or more 15080150
Available 4 Day(s) or more 150100220
Available 4 Day(s) or more 200100200
Available 4 Day(s) or more 200120280

Loading...

  1. 1

Basic Information

Material Stainless steel Protection function (environmentally resistant) IP65 Intermediate plate Without Board
Installation Indoor Locking type Snap Key Paint N/A
Main body plate thickness(mm) 1.2 Features Use Polishing Coating # 400 on Surface

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)