(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Value-Series 600 V General-Use, Single-core Wire
Part Number
Configured Part Number is shown.
Model Number | Section Area (mm2) | Color |
VAIV | 1.25 | W (White) BK (Black) R (Red) BE (Blue) Y (Yellow) GN (Green) |
2.0 | ||
3.5 |
Operating Temperature Range | 0 ~ 60°C |
Bending | Finished Outer Diameter x 8 (Fixed Part Only) |
Model Number | Section Area (mm²) | Color | Total Length (m) | Conductor | Vinyl Insulator Thickness (mm) | Finished Outer Diameter About (mm) | Max. Conductor Resistance Ω / km (20 °C) | Test Voltage V / Min | Insulation Resistance MΩ / km | Allowable Current A (30 °C) | Approximate Weight (kg / km) | PSE Law | ||
Structure (Pc / mm) | Outer Diameter (mm) | 20°C | 60°C | |||||||||||
VAIV | 1.25 * (AWG16) | W (White) BK (Black) R (Red) BE (Blue) Y (Yellow) GN (Green) | 10 · 50 · 100 · 300 (1 Roll) | 7/0.45 | 1.35 | 0.8 | 3.0 | 16.5 | 1500 | 50 | 0.2 | 19 | 19 | ○ |
2.0 * (AWG14) | 7/0.6 | 1.8 | 3.4 | 9.24 | 0.15 | 27 | 28 | ○ | ||||||
3.5 * (AWG12) | 7/0.8 | 2.4 | 4.0 | 5.20 | 37 | 45 | ○ |
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 |
Current Reduction Factor | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Model Number | Section Area | Total Length | |||
300m | 100m | 50m | 10m | ||
VAIV | 1.25 * (AWG16) | Paper Winding | Vinyl Bag (Wrap) | Vinyl Bag (Wrap) | Vinyl Bag (Wrap) |
22 * (AWG14) | Paper Winding | Vinyl Bag (Wrap) | Vinyl Bag (Wrap) | Vinyl Bag (Wrap) | |
3.5 * (AWG12) | Paper Winding | Vinyl Bag (Wrap) | Vinyl Bag (Wrap) | Vinyl Bag (Wrap) |
Part Number | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Finished outer diameter (mm) | Sheath (outer coating) color | Power supply/signal |
---|---|---|---|---|---|---|---|---|
3 Day(s) or more | 10 | 1.25 | 16 | 3 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 50 | 1.25 | 16 | 3 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 100 | 1.25 | 16 | 3 | [Blue] Blue | Dual use | ||
4 Day(s) or more | 300 | 1.25 | 16 | 3 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 10 | 1.25 | 16 | 3 | Black | Dual use | ||
3 Day(s) or more | 50 | 1.25 | 16 | 3 | Black | Dual use | ||
3 Day(s) or more | 100 | 1.25 | 16 | 3 | Black | Dual use | ||
3 Day(s) or more | 300 | 1.25 | 16 | 3 | Black | Dual use | ||
3 Day(s) or more | 10 | 1.25 | 16 | 3 | Green | Dual use | ||
3 Day(s) or more | 50 | 1.25 | 16 | 3 | Green | Dual use | ||
3 Day(s) or more | 100 | 1.25 | 16 | 3 | Green | Dual use | ||
3 Day(s) or more | 300 | 1.25 | 16 | 3 | Green | Dual use | ||
3 Day(s) or more | 10 | 1.25 | 16 | 3 | Red | Dual use | ||
3 Day(s) or more | 50 | 1.25 | 16 | 3 | Red | Dual use | ||
3 Day(s) or more | 100 | 1.25 | 16 | 3 | Red | Dual use | ||
3 Day(s) or more | 300 | 1.25 | 16 | 3 | Red | Dual use | ||
3 Day(s) or more | 10 | 1.25 | 16 | 3 | White color | Dual use | ||
3 Day(s) or more | 50 | 1.25 | 16 | 3 | White color | Dual use | ||
3 Day(s) or more | 100 | 1.25 | 16 | 3 | White color | Dual use | ||
3 Day(s) or more | 300 | 1.25 | 16 | 3 | White color | Dual use | ||
3 Day(s) or more | 10 | 1.25 | 16 | 3 | Yellow | Dual use | ||
3 Day(s) or more | 50 | 1.25 | 16 | 3 | Yellow | Dual use | ||
3 Day(s) or more | 100 | 1.25 | 16 | 3 | Yellow | Dual use | ||
4 Day(s) or more | 300 | 1.25 | 16 | 3 | Yellow | Dual use | ||
3 Day(s) or more | 10 | 2 | 14 | 3.4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 50 | 2 | 14 | 3.4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 100 | 2 | 14 | 3.4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 300 | 2 | 14 | 3.4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 10 | 2 | 14 | 3.4 | Black | Dual use | ||
3 Day(s) or more | 50 | 2 | 14 | 3.4 | Black | Dual use | ||
3 Day(s) or more | 100 | 2 | 14 | 3.4 | Black | Dual use | ||
3 Day(s) or more | 300 | 2 | 14 | 3.4 | Black | Dual use | ||
3 Day(s) or more | 10 | 2 | 14 | 3.4 | Green | Dual use | ||
3 Day(s) or more | 50 | 2 | 14 | 3.4 | Green | Dual use | ||
3 Day(s) or more | 100 | 2 | 14 | 3.4 | Green | Dual use | ||
4 Day(s) or more | 300 | 2 | 14 | 3.4 | Green | Dual use | ||
3 Day(s) or more | 10 | 2 | 14 | 3.4 | Red | Dual use | ||
3 Day(s) or more | 50 | 2 | 14 | 3.4 | Red | Dual use | ||
3 Day(s) or more | 100 | 2 | 14 | 3.4 | Red | Dual use | ||
4 Day(s) or more | 300 | 2 | 14 | 3.4 | Red | Dual use | ||
3 Day(s) or more | 10 | 2 | 14 | 3.4 | White color | Dual use | ||
3 Day(s) or more | 50 | 2 | 14 | 3.4 | White color | Dual use | ||
3 Day(s) or more | 100 | 2 | 14 | 3.4 | White color | Dual use | ||
3 Day(s) or more | 300 | 2 | 14 | 3.4 | White color | Dual use | ||
3 Day(s) or more | 10 | 2 | 14 | 3.4 | Yellow | Dual use | ||
3 Day(s) or more | 50 | 2 | 14 | 3.4 | Yellow | Dual use | ||
3 Day(s) or more | 100 | 2 | 14 | 3.4 | Yellow | Dual use | ||
3 Day(s) or more | 300 | 2 | 14 | 3.4 | Yellow | Dual use | ||
3 Day(s) or more | 10 | 3.5 | 12 | 4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 50 | 3.5 | 12 | 4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 100 | 3.5 | 12 | 4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 300 | 3.5 | 12 | 4 | [Blue] Blue | Dual use | ||
3 Day(s) or more | 10 | 3.5 | 12 | 4 | Black | Dual use | ||
3 Day(s) or more | 50 | 3.5 | 12 | 4 | Black | Dual use | ||
3 Day(s) or more | 100 | 3.5 | 12 | 4 | Black | Dual use | ||
3 Day(s) or more | 300 | 3.5 | 12 | 4 | Black | Dual use | ||
3 Day(s) or more | 10 | 3.5 | 12 | 4 | Green | Dual use | ||
3 Day(s) or more | 50 | 3.5 | 12 | 4 | Green | Dual use | ||
3 Day(s) or more | 100 | 3.5 | 12 | 4 | Green | Dual use | ||
3 Day(s) or more | 300 | 3.5 | 12 | 4 | Green | Dual use |
Loading...
Number Of Cores(Core) | 1 | Rated Voltage | 600V | Shield | None |
---|---|---|---|---|---|
Representative Standard | PSE | Sheath (outer coating) material | PVC |
TAIYO CABLETEC
Days to Ship : 5 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy