(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

General Purpose Aluminum Die Cast Box

General Purpose Aluminum Die Cast Box

Click this image to zoom it.

Move the mouse over the image to zoom

  • General Purpose Aluminum Die Cast Box
  • General Purpose Aluminum Die Cast Box
  • Volume Discount

A general purpose aluminum die cast box

  • Aluminum Die Cast
  • Fixed Size
  • Hole Machining

A general purpose aluminum die cast box
● Superior impact resistance.
 
Mat-
erial
Top CoverAluminum Die Casting (ADC-12)
BodyAluminum Die Casting (ADC-12)
Cover ScrewStainless Steel
GasketNeoprene
Grounding ScrewSteel
Operating Temperature Range--40°C to +100°C
Tightening Torque18 to 20 kgf·cm

Specification Table

General Purpose Aluminum Die Cast Box: Related Image
■ TWBOX-BS: Type with gasket to be attached after purchase        
■ TWBOX-G:  Type with gasket preinstalled
ModelDead Weight
(g)
ModelDead Weight
(g)
TWBOX-BS3773TWBOX-G104138
TWBOX-BS13125TWBOX-G107366
TWBOX-BS25250TWBOX-G108440
TWBOX-BS15176TWBOX-G109360
TWBOX-BS27475TWBOX-G116720
TWBOX-BS39671TWBOX-G117850
TWBOX-BS11687TWBOX-G124950
TWBOX-BS17960TWBOX-G1251333
■ Size Chart
(unit: mm)
ModelAA2A3BB2B3CC1P1P2P3
TWBOX-BS3789.185.972.83531.918.730.324.879.325.3
TWBOX-BS13114.5111.598.363.660.947.730.324.7104.554.2
TWBOX-BS25114.7111.598.489.786.27355.149.3104.479.6
TWBOX-BS15114.4111.598.363.760.847.655.149.3104.654.2
TWBOX-BS27171.9168.1153.9120.9117102.95549160.4109.380.3
TWBOX-BS39171.9168153.8120.9116.9102.8106100.1160.4109.380.3
TWBOX-BS11222.1218.7205145.9141.812955.949.2211.7135.4105.8
TWBOX-BS17222.2218.9205.1146141.8129.1106.5100.1211.7135.4105.8
* The TWBOX-G series sizes are indicated in outline drawings.

 

 

Basic Specifications

General Purpose Aluminum Die Cast Box: Related Image
Part Number
TWBOX-BS11
TWBOX-BS13
TWBOX-BS15
TWBOX-BS17
TWBOX-BS25
TWBOX-BS27
TWBOX-BS37
TWBOX-BS39
TWBOX-G104
TWBOX-G107
TWBOX-G108
TWBOX-G109
TWBOX-G116
TWBOX-G117
TWBOX-G124
TWBOX-G125
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Available 2 Day(s) or more 10222.1145.955.9
Available 2 Day(s) or more 10114.563.630.3
Available 2 Day(s) or more 10114.463.755.1
Available 2 Day(s) or more 10222.2146106.5
Available 2 Day(s) or more 10114.789.755.1
Available 2 Day(s) or more 10171.9120.955
Available 2 Day(s) or more 1089.13530.3
Available 2 Day(s) or more 10171.9120.9106
Available 2 Day(s) or more 10586435
Available 2 Day(s) or more 101258040
Available 2 Day(s) or more 10125.58057
Available 2 Day(s) or more 101506436.5
Available 2 Day(s) or more 1016010060
Available 2 Day(s) or more 1016010081
Available 2 Day(s) or more 1022214655
Available 2 Day(s) or more 1022214682

Loading...

  1. 1

Outline Drawing

General Purpose Aluminum Die Cast Box: Related Image

Basic Information

Material Diecast aluminum Protection function (environmentally resistant) None Intermediate plate Without Board
Installation Indoor Locking type Screw-Fastened Model

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)