(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Plastic Control Box Panel Type Tilt Type

Plastic Control Box Panel Type Tilt Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plastic Control Box Panel Type Tilt Type
  • Plastic Control Box Panel Type Tilt Type
  • Volume Discount

Tilt box of high workability panel screw type

  • Hole Machining

Inclined box with screw-fastened panel and excellent workability
● Flat screw-fixed panel enables easy alterations.
● The plate on the back surface can be used as a wiring port.

· A blue vinyl sheet is attached to the
panel at delivery.
Plastic Control Box Inclined Panel Type: Related Image

Specification Table

Plastic Control Box Inclined Panel Type: Related Image
Plastic Control Box Inclined Panel Type: Related Image
Model Number¥ Normal Unit Price¥ Slide Unit PriceDead Weight
(g)
1 to 9 pcs10 to 19 pcs20 to 99 pcs
TWBOX-G1500---470
TWBOX-G1502---590

Basic Specifications

Plastic Control Box Inclined Panel Type: Related Image
Plastic Control Box Inclined Panel Type: Related Image
Part Number
TWBOX-G1500
TWBOX-G1502
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Available 2 Day(s) or more 10220156100
Available 2 Day(s) or more 1022821676

Loading...

  1. 1

Outline Drawing

Plastic Control Box Inclined Panel Type: Related Image

Basic Information

Material Resin Protection function (environmentally resistant) None Intermediate plate Without Board
Installation Indoor Locking type Screw-Fastened Model Features Incline
Color Light Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)