Painted Panel N Type Steel

Brand :
MISUMI
Caution
Product Description
[Features]·This is an N-type panel that can support a wide variety of hole machining. ·It is a coated product that is ideal for mounting parts such as switches. · Powder coating

· N type panel that enables a wide range of drilling
· Painted product ideal for mounting parts such as switches
· Changed to powder coating

・NOTE THAT THIS IS NOT THE R SERIES
・Contains hanging holes for coating(4-φ5.2)in the corners unless otherwise specified
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment. Check our WOS (Web Order System) for an exact shipping date.
* The coating material has changed to powder coating from March 2015 shipments onward.Check our WOS (Web Order System) for an exact shipping date. The film thickness is around 50 micrometers thicker than before.Check our WOS (Web Order System) for an exact shipping date.

Specification Table

Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for an exact shipping date.
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for an exact shipping date.

■ NPNL16 Dimension F = 15 mm
| D | W H |
| 25 to 99 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1000 | |
| 100 to 149 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1000 | |
| 150 to 199 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1000 | |
| 200 to 249 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 | |
| 250 to 300 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 |
■ NPNL23 Dimension F = 15 mm
| D | W H |
| 25 to 99 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 | |
| 100 to 149 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 | |
| 150 to 199 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 | |
| 200 to 249 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 | |
| 250 to 300 | 50 to 99 |
| 100 to 199 | |
| 200 to 299 | |
| 300 to 399 | |
| 400 to 499 | |
| 500 to 599 | |
| 600 to 699 | |
| 700 to 799 | |
| 800 to 899 | |
| 900 to 1,000 |

Usage Example

