• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:30 24/4/2019 to 3:00 (MYT) 25/4/2019. We apologize for the inconvenience.

Japanese, 109-Key Membrane Keyboard for PS/2

Japanese, 109-Key Membrane Keyboard for PS/2
  • Volume Discount

Standard, Low-Cost Japanese Keyboard


Standard, Low-Cost
Japanese, 109-Key Keyboard

● PS/2, membrane-type keyboard.
● Select ivory or black.


PCP-ACK260PJBK-R is only available while stocks last. The substitute product is PCP-ACK260PJ-R (white).

Part Number

Configured Part Number is shown.

PCP-ACK260PJ-R

Specification Table

Model
PCP-ACK260PJ-R
PCP-ACK260PJBK-R

Overview of Specifications

Specifications
KeyboardJapanese, 109-key Keyboard
InterfacePS/2 (Mini DIN 6-Pin Male)
Weight / External dimensions (mm)700 g, 456 (W) × 168 (D) × 33 (H)
CollarIvory or black
Cable Length1.5m
StandardCE, VCCI, FCC, and UL
Japanese, 109-Key Membrane Keyboard for PS/2: related image 
 
Part Number
PCP-ACK260PJ-R
Part NumberVolume DiscountDays to ShipRoHS
Available 2 Day(s) or more 6

Loading...

  1. 1

Basic Information

Type Keyboard Interface PS/2 Key arrangement Japanese
Number of keys(Key) 109 Keyboard type Standard Dimension depth(mm) 33
Dimension width(mm) 456 Dimension thickness(mm) 168 Other standards CE, VCCI, FCC, UL
Color White

Please check the type/dimensions/specifications of the part PCP-ACK260PJ-R in the Japanese, 109-Key Membrane Keyboard for PS/2 series.