MISUMI waterproof connector insert holder

Brand :
MISUMI
Caution
Product Description
[Features]MISUMI's original low-cost insert holder. This is an insert holder for mounting on DIN rail. Please check the male or female before ordering.

● Insert holder for DIN rail-mounted operation.
● Male insert holder (pictured on left)
● Female insert holder (pictured on right)

Applicable DIN rails
DIN EN 60715, 35 x 7.5, 35 x 15
JIS C 2812, TH35 x 7.5, TH35 x 15

· Not for use with A and D type inserts.
Specification Table
| Model Number | Type | Material | Applicable inserts | Weight |
| MISB-P | Male | PC | E/DD Type | 10 |
| MISB-S | Female | PC | E/DD Type | 9 |