CC-Link for Panel Mount Plug Connector (Spring)

Brand :
MISUMI
Caution
Product Description
Secure fit is maintained using a spring connection

● The bar terminal can be inserted and removed for reuse.
● By connecting a bar terminal, various companies' cables can be used.
● Available for sale from Misumi with a changed manufacturer model number.
● Manufacturer: 3M

· For connection, use the dedicated center pin terminal.
Specifications

| Model Number | Number of Cores | Lever Color | Compatible Bar Terminal | Use | Incorrect Insertion Prevention Key Type | ||
| Terminal Diameter | Terminal Length | Material | |||||
| CCL-35B05-60S0-BPM-GF | 4 | Blue, White, Yellow, Green | Ø1.05 ~ Ø1.15 | 9 mm ~ | Copper | For Signal | B |
| CCL-35B05-60S0-AP0-GF | 5 | White | For Power Supply | A | |||