Wire Fixture Sticker (Aluminum / Short Arm)【100 Pieces Per Package】

Wire Fixture Sticker (Aluminum / Short Arm)
  • Volume Discount

Made of aluminum so it is flexible and easy to control


● Wire securing stickers that can be affixed easily with double-sided tape
● The metallic color matches the color of machines well.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

PDF

Part Number

Configured Part Number is shown.

Specifications

Wire Fixture Sticker (Aluminum / Short Arm):Related Image

1 Pack Unit 100-piece Pack
Model NumberQuantity per
Pack
WLH
Long ClipsShort Clips
COCAS9.4100P
(100-piece Pack)
10.616.09.46.9
COCAS14.916.019.014.910.3

More Information

Wire Fixture Sticker (Aluminum / Short Arm):Related Image
Specifications
MaterialAluminum
Operating Temperature Range-10°C ~ +90°C
ColorSilver
Part Number
COCAS9.4-100P
COCAS14.9-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipW dimension
(mm)
L dimensions
(mm)

100 Pieces Per Package

Available 2 Day(s) or more 10.616

100 Pieces Per Package

Available 2 Day(s) or more 16.019

Loading...

  1. 1

Basic Information

Material Aluminum Operating temperature range(℃) -10 ~ 90 Color Silver
Fixing Method Double-sided Tape Number with packs(Piece) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)