Wire Fixture Sticker (Aluminum / Long Arm)【100 Pieces Per Package】

Wire Fixture Sticker (Aluminum / Long Arm)
  • Volume Discount

Made of aluminum so it is flexible and sandwiched between 2 nails


● Wire securing stickers that can be affixed easily with double-sided tape
● The metallic color matches the color of machines well.
● Soft and thin, this soft model bends flexibly.  



· The appearance and specifications are subject to change without notice.

PDF

Part Number

Configured Part Number is shown.

Specifications

Wire Fixture Sticker (Aluminum / Long Arm):Related Image

1 Pack Unit 100-piece Pack
Model NumberQuantity per
Pack
TypeWLH
TypeNo.
COCAL-B6.4100P
(100-piece Pack)
Buckle Type25.463.56.4
8.089.08.0
COCAL-H7.9Hook Type69.87.9

More Information

Wire Fixture Sticker (Aluminum / Long Arm):Related Image
Specifications
MaterialAluminum
Operating Temperature Range-10°C ~ +90°C
ColorSilver
Part Number
COCAL-B6.4-100P
COCAL-B8.0-100P
COCAL-H7.9-100P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipType L dimensions
(mm)

100 Pieces Per Package

Available 2 Day(s) or more Buckle Model63.5

100 Pieces Per Package

Available 2 Day(s) or more Buckle Model89

100 Pieces Per Package

Available 2 Day(s) or more Hook Model69.8

Loading...

  1. 1

Basic Information

Material Aluminum Operating temperature range(℃) -10 ~ 90 Color Silver
Fixing Method Double-sided Tape Number with packs(Piece) 100 W dimension(mm) 25.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)