Analog Meter (Voltmeter / Ammeter for AC)

Analog Meter (Voltmeter / Ammeter for AC)
  • Volume Discount

Small size ideal for AC voltage and monitoring the current of power distribution panels, etc.


● Compact oblong meters of 51 x 49 mm in size
● Ideal for measuring AC voltage or current
● Double fastening for panel mounting

· Handle with extra care in order to avoid impact.
· It cannot be used to measure SCR waveforms, cycle control waveforms or distortion waveforms.
· Non-JIS-compliant product.

PDF

Part Number

Configured Part Number is shown.

Specifications

Analog Meter (Voltmeter / Ammeter for AC):Related Image

Model NumberMeasuring ElementsInput SpecificationsScale
EAM10AV
(AC Voltage)
1 (150 V)0 ~ 150V
2 (300V)0 ~ 300V
AA
(AC Current)
1 (10A)0 ~ 10 ~ 30 A (3-fold extension)
2 (20A)0 ~ 20 ~ 60A (3-fold extension)

More Information

Specifications
Model NumberEAM10-AV-□EAM10-AA-□
Measuring ElementsAC VoltageAC Current
Operation PrinciplesRectifier typeMovable iron piece type
Accuracy± 2.5 %
VA Consumption1VA1VA
Maximum Circuit Voltage Used300V300V
Operating EnvironmentTemperature: -5 ~ +50°C, humidity: 30 ~ 70% RH (No condensation)
Insulation Resistance10 MΩ or more (at 500 VDC megger): between electrical circuit and outer box
Test Voltage2210 VAC (5 seconds): between electrical circuit and outer box
Scale PlateWhite
MaterialBodyBlack ABS Resin
Front CoverAcrylic
Mass60g60g

Analog Meter (Voltmeter / Ammeter for AC):Related Image
Analog Meter (Voltmeter / Ammeter for AC):Related Image
Analog Meter (Voltmeter / Ammeter for AC):Related Image
Part Number
EAM10-AA-1
EAM10-AA-2
EAM10-AV-1
EAM10-AV-2
Part NumberVolume DiscountDays to ShipGauge - Rated Scale
Available 2 Day(s) or more 10A0-10-30A (3-fold Extension)
Available 2 Day(s) or more 20A0-20-60A (3-fold Extension)
Available 2 Day(s) or more 150V0-150V
Available 2 Day(s) or more 300V0-300V

Loading...

  1. 1

Basic Information

Dimension width(mm) 51 Dimension vertical(mm) 49 Dimension depth(mm) 46.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)