• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Analog Meter (Voltmeter / Ammeter for DC)

Analog Meter (Voltmeter / Ammeter for DC)
  • Volume Discount

Small size ideal for DC voltage and monitoring the current of control panels, etc.


● Compact oblong meters of 51 x 49 mm in size
● Ideal for measuring DC voltage or DC current
● Double fastening for panel mounting

· Handle with extra care in order to avoid impact.
· It cannot be used to measure SCR waveforms, cycle control waveforms or distortion waveforms.
· Non-JIS-compliant product.

PDF

Part Number

Configured Part Number is shown.

Specifications

Analog Meter (Voltmeter / Ammeter for DC):Related Image

Model NumberMeasuring ElementsInput SpecificationsScale
EAM10DV
(DC Voltage)
1 (30V)0 ~ 30V
2 (100V)0 ~ 100V
DA
(DC Current)
1 (10A)0 ~ 10A
2 (20A)0 ~ 20A

More Information

Specifications
Model Number

EAM10-DV-□

EAM10-DA-□

Measuring ElementsDC Voltage

DC Current

Operation PrinciplesMovable coil typeMovable coil type
Accuracy± 2.5 %
VA Consumption1mA200mV or Less
Maximum Circuit Voltage Used300V300V
Operating EnvironmentTemperature: -5 ~ +50°C, humidity: 30 ~ 70% RH (No condensation)
Insulation Resistance10 MΩ or more (at 500 VDC megger): between electrical circuit and outer box
Test Voltage2210 VAC (5 seconds): between electrical circuit and outer box
Scale PlateWhite
MaterialBodyBlack ABS Resin
Front CoverAcrylic
Mass45g45g

Analog Meter (Voltmeter / Ammeter for DC):Related Image
Analog Meter (Voltmeter / Ammeter for DC):Related Image
Analog Meter (Voltmeter / Ammeter for DC):Related Image
Part Number
EAM10-DA-1
EAM10-DA-2
EAM10-DV-1
EAM10-DV-2
Part NumberVolume DiscountDays to ShipGauge - Rated Scale
Available 2 Day(s) or more 10A0-10 A
Available 2 Day(s) or more 20A0-20 A
Available 2 Day(s) or more 30V0-30V
Available 2 Day(s) or more 100V0-100V

Loading...

  1. 1

Basic Information

Dimension width(mm) 51 Dimension vertical(mm) 49 Dimension depth(mm) 46.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)