Digital Panel Meter (AC Voltmeter / AC Ammeter)

Digital Panel Meter (AC Voltmeter / AC Ammeter)
  • Volume Discount

Optimal DIN 48×24 mm for voltage and current monitoring of switchboards, etc.


● DIN 48 × 24 mm size
● Optimal for AC voltage and current measurement
● With scaling function

· Handle carefully. Do not subject to impact.
· Cannot be used for measurement of SCR waveforms, cycle control waveforms or strain waveforms.
<Precaution>
Error in catalog information has been revised. We apologize for the inconvenience.
1. Changes in scaling information misprinted.

When an external current transformer (CT) is used,
Correct: Full Scale: "600". Incorrect: "300"

[Recommended Related Products]

(i)Caution

  • For detailed size information, see the outline drawings in the product specifications.

Specification Table

 
ModelMeasurement ComponentInput specificationsOutput SpecificationPower Supply Specification
EDM10AV
(AC Voltage)
1
(300 V)
0
(No Output)
2
(12 to 24 VDC)
AA
(AC Current)
1
(2 A)
0
(No Output)
2
(12 to 24 VDC)

Overview Specifications

Specifications
Model

EDM10-AV-102

EDM10-AA-102

Measurement ComponentAC Voltage
(0 to 300 VAC)
AC Current
(AC 0 to 2 A)
Conversion accuracy
(23°C ±5°C)
±(0.2% of rdg +10 digits)±(0.5% of rdg +10 digits)
Input300 Vrms2 Arms
Input resistance10 MΩ0.1Ω (With external shunt resistance)
Overload350 VACAC 2.1 A
Supply Voltage12 to 24 VDC
Power Consumption0.72 W (12 VDC: 60 mA), 1.08 W (24 VDC: 45 mA)
Display0 to 9,999, Red LED (10 mm character height), with zero suppression function
Decimal Point Display: Selectable via front switch operation
Over Display: Blinks at 130% (Blinks 0000 when exceeding 9,999)
Scaling FunctionFull Scale Display: 0 to 9,999
Offset Display: 0 to 9,999
Factory Default Value (Full Scale)3,0002,000
Resolution1/10,000
Sampling cycle1/s
Display Period1 s
Input CircuitSingle Ended
Operating Method⊿-∑ Conversion Method
Hold FunctionMeasurement Data Hold
Operating EnvironmentTemperature: 0 to 50°C, Humidity: 75% RH or less (no condensation)
Insulation Resistance100 MΩ or more (with 500 VDC megger): Between electric circuit and case
Withstand Voltage500 VAC (for 1 min.): Between input terminal and case, power supply terminal and case
Between power supply and input terminals
Mounting MethodSnap-in Type
MaterialMain BodyBlack ABS Resin
Front CoverAcrylic
Mass60 g
 
 
 
 
Part Number
EDM10-AA-102
EDM10-AV-102
Part NumberVolume DiscountDays to ShipInput type Input current
(mA)
Input voltage
(V)
Available 4 Day(s) or more Current2000-
Available 2 Day(s) or more Voltage-300

Loading...

  1. 1

Basic Information

Mounting Method Panel surface mount Panel cut dimensions 48 x 24 Power Supply Voltage DC24V
Display Digits 4 digits Dimension length(mm) 72 Dimension width(mm) 48
Dimension thickness(mm) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)