1U ATX 300 W

1U ATX 300 W

1U Standard Model

  • ATX Power Supply

1U ATX Power Supply
• 80 PLUS BRONZE certified, high-efficiency power supply

Appearance and specifications are subject to change without notice.

PCPS-ST250U1A-R has sold out.
The substitute is 300 W, PCPS-ST300UAE-R.

Part Number

Configured Part Number is shown.

PCPS-ST300UAE-R

Specification Table

ModelATX power supply
Connector
Connector
Connector
PCPS-ST300UAE-R20/24-pin4-pin

Overview of Specifications

Specifications: PCPS-ST250U1A-R
InputAC90 to 264 V (automatic switching) (50 to 60 Hz)
Output +3.3V+5V+12 V1-12V+5 Vsb
Max load current (continuous)8A7A9A0.3A1.5A
Max load current (peak)16A14A18A0.5A3A
110 W
229 W
Max load power (peak)250 W
Min load current1A1A1A0.05A0.1A
Number of connectorsFor ATX motherboards: ×1 (20 + 4); for peripherals: ×2; for FDD: ×1; for SATA: ×2; for CPU: ×1
StandardCE, CB, TUV, FCC, CUL, and BSMI
Operating environmentTemperature: 0 to 50°C, Humidity: 20 to 85% (No condensation)
Weight / External dimensions (mm)1.6 kg, 100 mm (W) × 200 mm (D) × 40.5 mm (H)

Specifications: PCPS-ST300UAE-R
InputAC90 to 264 V (automatic switching) (50 to 60 Hz)
Output +3.3V+5V+12 V1-12V+5 Vsb
Max load current (continuous)7A

6A

10A0.15A1A
Max load current (peak)14A12A20A0.3A2.5A
70 W
284 W
Max load power (peak)300 W
Min load current1A1A1A0A0A
Number of connectorsFor ATX motherboards: ×1 (20 + 4); for peripherals: ×2; for FDD: ×1; for SATA: ×2; for CPU: ×1
StandardCE, CB, TUV, FCC, CUL, and BSMI
Operating environmentTemperature: 0 to 50°C, Humidity: 20 to 85% (No condensation)
Weight / External dimensions (mm)1.6 kg, 100 mm (W) × 180mm (D) × 40.5 mm (H)
Part Number
PCPS-ST300UAE-R
Part NumberVolume DiscountDays to ShipRoHS
2 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type ATX Power Supply Capacity(W) 300

Please check the type/dimensions/specifications of the part PCPS-ST300UAE-R in the 1U ATX 300 W series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)