RJ-45 Cable / USB 1.1 standard compliant

Brand :
MISUMI
Caution
Product Description
[Features]● An extender that can extend USB signals by up to 60 m with LAN cable (CAT5E or higher) · Compliant with USB 1.1 standards · Supports full-speed (12 Mb/s) and low-speed (1.5 Mb/s) USB devices · For using bus-powered USB devices, power can be supplied with the AC adapter sold separately (PNACA-ATEN3-R) when the power supply is insufficient

USB signal can be extended by 60 meters using LAN cable
● An extender that can expand the USB signal up to 60 meters using LAN cable (CAT5E or later)
●USB1.1 standard compliant
●Supports full speed (12 Mbps) and low speed (1.5 Mbps) USB devices
●B When using a bus power USB device and power supply shortage occurs, the power supply can be supplied through the optional AC adapter (PNACA-ATEN3-R)
Possible

・ External appearance and specifications
are subject to change without prior notice.
Specification Table
| Model |
| PNUE-2X-UCE60-R |