Fixing Signal Cable ⋅ BASIC-Pro-MASTER Series, Non-Standard 30V Cable with Shield

Brand :
MISUMI
Caution
Product Description
FEATURES MISUMI MASTER CABLE
●Suitable for fixed wiring, such as control wiring.。
●Uses flexible PVC material that is convenient for wiring.
●With braided shielding, it has excellent anti-interference properties.
●RoHS compliant.
●Suitable for fixed wiring, such as control wiring.。
●Uses flexible PVC material that is convenient for wiring.
●With braided shielding, it has excellent anti-interference properties.
●RoHS compliant.

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
Specification Table


| Shape | Section Area (mm2) | Number of Pairs | Specified Length | AWG Size | Twisting Structure | Number of Wire Cores | Cable OD (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | Wire Core OD (mm) | Sheath | |||||||
| Maximum allowable current A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Characteristic MΩ/km (20℃) | Maximum Voltage V/5 minutes | Core Wire Structure pcs/mm | Outer Diameter Approx.(mm) | Electroplating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||||
| MAST-SNTS | 0.2 | 1P | 1~100 (Can be specified down to 1m increments) | 24 | Twisted Pair | 2 | 4.30 | 29 | 4.02 | 93 | 10 | 300 | 45/0.08 | 0.62 | Tin | 0.19 | PVC | 1.00 | 0.85 | PVC |
| 2P | 4 | 5.60 | 45 | 3.11 | ||||||||||||||||
| 3P | 6 | 5.85 | 53 | 2.63 | ||||||||||||||||
| 4P | 8 | 6.58 | 66 | 2.30 | 1.00 | |||||||||||||||
| 5P | 10 | 7.06 | 77 | 2.14 | ||||||||||||||||
| 7P | 14 | 8.05 | 94 | 1.61 | ||||||||||||||||
| 13P | 26 | 9.59 | 143 | 1.34 | ||||||||||||||||
| 20P | 40 | 11.25 | 202 | 1.18 | ||||||||||||||||
| 25P | 50 | 12.34 | 254 | 1.07 | 1.20 | |||||||||||||||
| 0.3 | 1P | 22 | 2 | 4.60 | 33 | 5.16 | 65 | 65/0.08 | 0.76 | 0.20 | 1.15 | 0.85 | ||||||||
| 2P | 4 | 6.40 | 59 | 3.99 | ||||||||||||||||
| 3P | 6 | 6.68 | 69 | 3.37 | 1.00 | |||||||||||||||
| 4P | 8 | 7.17 | 82 | 2.95 | ||||||||||||||||
| 5P | 10 | 7.72 | 93 | 2.75 | ||||||||||||||||
| 7P | 14 | 8.87 | 118 | 2.06 | ||||||||||||||||
| 13P | 26 | 10.74 | 185 | 1.72 | ||||||||||||||||
| 20P | 40 | 12.93 | 272 | 1.51 | 1.20 | <|||||||||||||||