Fixing Single-Core Cable ⋅ RVEC Series CCC/CE 300/500V 450/750V

Brand :
MISUMI
Caution
Product Description
FEATURES CCC/CE
●Certified by CCC and CE.
● Can be used both at home and abroad.
●Suitable for internal wiring of machine equipment.
●Certified by CCC and CE.
● Can be used both at home and abroad.
●Suitable for internal wiring of machine equipment.

a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.
Specification Table


| Shape | Section Area (mm2) | Color | Specified Length | AWG Size | Cable OD (mm) | Reference Weight kg/km | Electrical Properties | Conductor | Insulation | |||||||
| Maximum allowable current A(30℃) | Conductor Resistance Ω/km (20℃) | Insulation Characteristic MΩ/km (70℃) | Maximum Voltage V/5 minutes | Core Wire Structure pcs/mm | Outer Diameter Approx.(mm) | Electroplating | Thickness (mm) | Material | ||||||||
| MAST-RVEC | 0.5 | W(White) | ![]() | 10~100 (Can be specified down to 10m increments) | 20 | 2.1 | 10.1 | 10 | 39 | 0.013 | 2000 | 33/0.14 | 0.93 | Not Provided | 0.6 | PVC |
| BK(Black) | ![]() | |||||||||||||||
| R(Red) | ![]() | |||||||||||||||
| BE(Blue) | ![]() | |||||||||||||||
| Y(Yellow) | ![]() | |||||||||||||||
| 0.75 | GN(Green) | ![]() | 18 | 2.25 | 12.9 | 13 | 26 | 0.011 | 2000 | 49/0.14 | 1.13 | 0.6 | ||||
| 1.5 | O(Orange) | ![]() | 15 | 3 | 21.6 | 19 | 13.3 | 0.01 | 2500 | 53/0.19 | 1.6 | 0.7 | ||||
| 2.5 | BR(Brown) | ![]() | 13 | 3.7 | 31.6 | 22 | 7.98 | 0.009 | 2500 | 89/0.19 | 2.07 | 0.8 | ||||
| 4.0 | H(Grey) | ![]() | 11 | 4.3 | 50.3 | 33 | 4.95 | 0.007 | 2500 | 81/0.25 | 2.6 | 0.8 | ||||
| 6.0 | GY(Green/Yellow) | ![]() | 9 | 4.75 | 71.2 | 45 | 3.3 | 0.006 | 2500 | 79/0.31 | 3.18 | 0.8 | ||||









