Metal One-Touch Connectors · HR10 Series, Panel Mount Socket

Brand :
MISUMI
Caution
Product Description
FEATURES Ultra-small one-touch connector
● Panel mount sockets capable of connecting to straight plugs.
●Body can be fi xed using the nuts provided.
● Panel mount sockets capable of connecting to straight plugs.
●Body can be fi xed using the nuts provided.
Manufacturer: HIROSE ELECTRIC
Specification Table


| Part Number | Manufacture Part Number | Number of Cores | Contact Shape | A (mm) | φB (mm) | φC (mm) | D (mm) | E (mm) | F (mm) | G (mm) | φH (mm) | Panel Thickness | Weight (g) |
| ESH-HR10G-7R-4P73 | HR10G-7R-4P(73) | 4 | Male | 14 | 11 | 8.85 | M8×0.5 | 10 | 1.6+0.1 -0 | 5.1+0.1 -0 | 8.1+0.1 -0 | 0.7~2 | 1.8 |
| ESH-HR10G-7R-6P73 | HR10G-7R-6P(73) | 6 | 14 | 11 | 8.85 | M8×0.5 | 10 | 1.8 | |||||
| ESH-HR10G-10R-10P73 | HR10G-10R-10P(73) | 10 | 16 | 14 | 11.9 | M11×0.75 | 13 | 2.6+0.1 -0 | 6.6+0.1 -0 | 11.1+0.1 -0 | 0.7~2 | 2.8 | |
| ESH-HR10G-10R-12P73 | HR10G-10R-12P(73) | 12 | 16 | 14 | 11.9 | M11×0.75 | 13 | 2.8 | |||||
| ESH-HR10G-7R-4S73 | HR10G-7R-4S(73) | 4 | Female | 14 | 11 | 8.85 | M8×0.5 | 10 | 1.6+0.1 -0 | 5.1+0.1 -0 | 8.1+0.1 -0 | 0.7~2 | 1.8 |
| ESH-HR10G-7R-6S73 | HR10G-7R-6S(73) | 6 | 14 | 11 | 8.85 | M8×0.5 | 10 | 1.8 | |||||
| ESH-HR10G-10R-10S71 | HR10G-10R-10S(71) | 10 | 16 | 14 | 11.9 | M11×0.75 | 13 | 2.6+0.1 -0 | 6.6+0.1 -0 | 11.1+0.1 -0 | 0.7~2 | 2.8 | |
| ESH-HR10G-10R-12S71 | HR10G-10R-12S(71) | 12 | 16 | 14 | 11.9 | M11×0.75 | 13 | 2.8 |
Product Drawings
