Metal Threaded Waterproof Connectors · MWS Series, Panel Mount Socket

Brand :
MISUMI
Caution
Product Description
FEATURES Flange waterproof threaded connecting socket
● Connected to the plug with thread.
●Shell is made of durable zinc-gold alloy.
●Certified class IP66 protection rating.
●This product includes a waterproof cover.
●Panel mount sockets capable of connecting to straight or angle plugs.
● Connected to the plug with thread.
●Shell is made of durable zinc-gold alloy.
●Certified class IP66 protection rating.
●This product includes a waterproof cover.
●Panel mount sockets capable of connecting to straight or angle plugs.

·Male and female panel mount receptacles cannot be connected.
·For core arrangement, refer to: >>Click here.
Manufacturer: WEIPU
·For core arrangement, refer to: >>Click here.
Manufacturer: WEIPU
Specification Table


| Shape | Shell Size | Number of cores >> Click here | Contact Shape | ||
| 16 | 2 | P (Male) S (Female) | ||
| 3 | |||||
| 4 | |||||
| 5 | |||||
| 7 | |||||
| 9 | |||||
| 20 | 2 | ||||
| 3 | |||||
| 4 | |||||
| 5 | |||||
| 7 | |||||
| 9 | |||||
| 12 | |||||
| 24 | 10 | ||||
| 12 | |||||
| 19 | |||||
| 28 | 7 | ||||
| 12 | |||||
| 16 | |||||
| 17 | |||||
| 20 | |||||
| 24 | |||||
| 26 |
Product Drawings
