D-sub connectors Board Mounting 90° Angle Model

Brand :
MISUMI
Caution
Product Description
FEATURES 90° angle D-sub connector for circuit board installation
● The 90° angle connector can be used for the parallel extended circuit of printed circuit board.
●The hex screws (#4-40UNC) for combining the connector can be quickly fixed to the ground lug on the circuit board
● The 90° angle connector can be used for the parallel extended circuit of printed circuit board.
●The hex screws (#4-40UNC) for combining the connector can be quickly fixed to the ground lug on the circuit board
Basic SPEC
| Rated Current | Rated Voltage | Contact Resistance | Insulation Resistance | Maximum Voltage | Removal Durability Cycle | Operating Temperature |
| 3A | 250V (AC) | 20mΩ or Less | 1,000MΩ or More | AC1,000 | 100 Times | -55~+105℃ |

· When mating to connectors made by other manufacturers, use after fully confirming dimensions and characteristics.
Specification Table


| Part Number | Number of Cores | Shape | A(mm) | B(mm) | C(mm) | D(mm) | E(mm) | Weight (g) |
| DBAM-9 | 9 | Male | 30.81 | 24.99 | 16.92 | - | 11.08 | 8.4 |
| DBAM-15 | 15 | 39.14 | 33.32 | 25.25 | - | 19.39 | 10.4 | |
| DBAM-25 | 25 | 53.04 | 47.04 | 38.96 | - | 33.24 | 13.7 | |
| DBAMH-15 | High Density 15 | 30.81 | 24.99 | 16.92 | - | 2.29 | 9.4 | |
| DBAF-9 | 9 | Female | 30.81 | 24.99 | - | 16.33 | 11.08 | 8.5 |
| DBAF-15 | 15 | 39.14 | 33.32 | - | 24.66 | 19.39 | 11.1 | |
| DBAF-25 | 25 | 53.04 | 47.04 | - | 38.38 | 33.24 | 14.5 | |
| DBAFH-15 | High Density 15 | 30.81 | 24.99 | - | 16.33 | 2.29 | 10.2 |
Product Drawings
