MIL Connectors Pressure Weld Male Connector for Relay(Basic Model)

Brand :
MISUMI
Caution
Product Description
FEATURES MIL Spec Male Connector
● Low-price MIL male connector.
● Low-price MIL male connector.
Basic SPECS
Rated Current: 1A
Rated Voltage: 250VAC
Maximum Voltage: 500Vr.m.s/1minute
Applicable Wire Size: AWG28 or 0.08mm2, 1.27mm-pitch flat cables
For other characteristics and materials, refer to >>Click here
Rated Current: 1A
Rated Voltage: 250VAC
Maximum Voltage: 500Vr.m.s/1minute
Applicable Wire Size: AWG28 or 0.08mm2, 1.27mm-pitch flat cables
For other characteristics and materials, refer to >>Click here

·If the wrong thickness of wire is used then it could lead to poor crimping.
· For mating female connectors, refer to >>Click here.
·When mating to connectors made by other manufacturers, make sure to confirm the dimensions and characteristics are compatible before using.
· For mating female connectors, refer to >>Click here.
·When mating to connectors made by other manufacturers, make sure to confirm the dimensions and characteristics are compatible before using.
Specification Table


| Part Number | Number of Cores | Dimension (mm) | Polarity Slot | Weight (g) | ||||
| A | B | C | D | E | ||||
| MLSS-10PR | 10 | 31.98 | 10.16 | 17.94 | 21.83 | 27.92 | One in the center | 5.7 |
| MLSS-14PR | 14 | 37.06 | 15.24 | 23.02 | 26.91 | 33 | 6.4 | |
| MLSS-16PR | 16 | 39.6 | 17.75 | 25.56 | 29.45 | 35.54 | 6.9 | |
| MLSS-20PR | 20 | 44.68 | 22.86 | 30.64 | 34.53 | 40.62 | 7.6 | |
| MLSS-26PR | 26 | 52.3 | 30.48 | 38.26 | 42.15 | 48.24 | 8.8 | |
| MLSS-30PR | 30 | 57.38 | 35.56 | 43.34 | 47.23 | 53.32 | 9.5 | |
| MLSS-34PR | 34 | 62.46 | 40.64 | 48.42 | 52.31 | 58.4 | 10.4 | |
| MLSS-40PR | 40 | 70.08 | 48.26 | 56.04 | 59.93 | 66.02 | 11.6 | |
| MLSS-50PR | 50 | 82.78 | 60.96 | 68.74 | 72.63 | 78.72 | 13.4 | |
| MLSS-60PR | 60 | 95.48 | 73.66 | 81.44 | 85.33 | 91.42 | Three in the center | 15.5 |
| MLSS-64PR | 64 | 100.56 | 78.74 | 86.52 | 90.41 | 96.5 | 16.4 | |
Product Drawings
