EEE1284 (MDR) Connectors EMI Shielded Pressure Weld Male Connector

Brand :
MISUMI
Caution
Product Description
FEATURES Pressure weld half-pitch I/O connector for high-speed transmission
●Male connectors attached to wires by pressure welding.
●Male connectors attached to wires by pressure welding.
Basic SPECS
Rated Current: 1A
Rated Voltage: 500VAC
Applicable Wire Size: AWG28 or AWG30 (for OD 0.62mm or less)
For features, refer to >>Click here
Rated Current: 1A
Rated Voltage: 500VAC
Applicable Wire Size: AWG28 or AWG30 (for OD 0.62mm or less)
For features, refer to >>Click here

·Please note that a wire with an outer diameter larger than recommended may not pass through the assembly.
· Must use dedicated crimping tool specified by the manufacturer.
· When mating to connectors made by other manufacturers, make sure to confirm the dimensions and characteristics are compatible before using.
· Refer to >>Click here for information on combinable connectors and shells.
· Must use dedicated crimping tool specified by the manufacturer.
· When mating to connectors made by other manufacturers, make sure to confirm the dimensions and characteristics are compatible before using.
· Refer to >>Click here for information on combinable connectors and shells.
Specification Table


| Part Number | Number of Cores | Dimension ±0.2(mm) | Weight (g) | ||||||||||
| A | B | C | D | E | F | G | H | a | b | c | |||
| FMCIE14MA65 | 14 | 14.38 | 3.7 | 11.88 | 16.38 | 15.15 | 8.2 | 4.14 | 11.18 | 16.45 | 12.8 | 8.6 | 3.8 |
| FMCIE20MA66 | 20 | 18.1 | 3.7 | 15.5 | 20.1 | 18.7 | 9 | 4.14 | 14.9 | 20 | 16.6 | 9.5 | 4.2 |
| FMCIE26MA67 | 26 | 22.1 | 3.7 | 19.5 | 24 | 22.76 | 9 | 4.14 | 18.8 | 24 | 20.4 | 9.5 | 5.3 |
| FMCIE36MA68 | 36 | 28.35 | 3.7 | 26.1 | 29.4 | 28.95 | 8.2 | 4.2 | 25.12 | 30.4 | 26.7 | 8.6 | 6.7 |
| FMCIE50MA69 | 50 | 37.3 | 4.2 | 35 | 38.3 | 37.9 | 9 | 4.2 | 34.1 | 39.3 | 35.6 | 9.5 | 8.8 |
| FMCIE68MA70 | 68 | 48.75 | 3.75 | 46.6 | 50.8 | 49.4 | 9 | 4.2 | 45.65 | 50.8 | 46.95 | 9.5 | 11 |
Product Drawings
