EEE1284 (MDR) Connectors EMI Shielded One-Touch Lock Resin Shell (Solder/Pressure Weld)

Brand :
MISUMI
Caution
Product Description
FEATURES EMI Shielded simple one-touch lock connector assembly shell
●Built-in nickel plated cover provides excellent shielding against EMI.
●One-touch locking construction allows for easy assembly.
●Suitable for both soldered connectors and pressure weld model connectors.
● For details of compatible connector part number, refer to >>Click here
●Built-in nickel plated cover provides excellent shielding against EMI.
●One-touch locking construction allows for easy assembly.
●Suitable for both soldered connectors and pressure weld model connectors.
● For details of compatible connector part number, refer to >>Click here

· Please note the outer diameter of the cable you intend to attach.
Specification Table


| Part Number | Number of Cores | Cable Diameter | Dimension (mm) | Weight (g) | ||||||
| A(±0.3) | B(±0.15) | C(±0.15) | D(±0.15) | E(±0.15) | F(±0.3) | G(±0.3) | ||||
| MPL14PNK6ALS | 14 | φ6.5 | 26 | 19.5 | 17.75 | 16.3 | 18.6 | 12 | 38.8 | 10 |
| MPL20NK7ALS | 20 | φ7.5 | 30 | 22.1 | 21.4 | 20.2 | 21.4 | 12.4 | 42 | 11 |
| MPL26NK8ALS | 26 | φ8.5 | 33.7 | 22.05 | 25.3 | 23.95 | 21.3 | 12.4 | 42 | 13.5 |
| MPL36NK8ALS | 36 | φ8.5 | 39.9 | 22 | 31.6 | 30.3 | 21.25 | 11.4 | 42 | 14.5 |
| MPL50PNK10ALS | 50 | φ10.5 | 49.4 | 22.05 | 40.55 | 39.35 | 21.3 | 13.06 | 42.5 | 17 |
Product Drawings
