Cable Bushings Open Model (No Side Slot)

Brand :
MISUMI
Caution
Product Description
FEATURES Easily mounted snap bushings
●Can be quickly and easily installed in round holes on 0.8mm~3.2mm thick panels (requiring no tools).
●Mounting hole diameters range from φ 7.9mm~29.7mm, with various specifications.
●Can be quickly and easily installed in round holes on 0.8mm~3.2mm thick panels (requiring no tools).
●Mounting hole diameters range from φ 7.9mm~29.7mm, with various specifications.

·As the product is a slotless bushing, first fix the bushing into the panel hole, and then pass the wires through the bushing.
Specification Table


| Part Number | Package Quantity | Mounting Hole Diameter A (mm) | Dimension (mm) | |||
| A | B | C | H | |||
| WSB-8-100P | 100pcs | 7.8 | 7.7 | 9.4 | 5.2 | 7.8 |
| WSB-10-100P | 9.5 | 9.5 | 12 | 6.9 | 10.1 | |
| WSB-11-100P | 11.1 | 10.9 | 13.7 | 8.3 | 10.3 | |
| WSB-13-100P | 12.7 | 12.6 | 15.1 | 8.3 | 10.3 | |
| WSB-16-100P | 16 | 15.8 | 18 | 12.3 | 10.4 | |
| WSB-19-100P | 19 | 19 | 21.8 | 14.3 | 11.3 | |
| WSB-22-100P | 22.2 | 21.9 | 25.1 | 18.6 | 11.2 | |
| WSB-26-100P | 25.5 | 25 | 28 | 19.3 | 11.2 | |
| WSB-30-100P | 30.5 | 29.8 | 34 | 24.3 | 11.6 | |
Product Drawings
