Cable Bushings U-Shaped Bushing

Brand :
MISUMI
Caution
Product Description
FEATURES Protective busing used on square holes and flat steel plate edge positions
●Flexible, and suitable for use on the edges of panels and chasses.
● When cut to the proper length, it can be directly mounted to the edge of iron plates or circuit boards.
●Protects wires and provides insulation between circuit boards.
●Flexible, and suitable for use on the edges of panels and chasses.
● When cut to the proper length, it can be directly mounted to the edge of iron plates or circuit boards.
●Protects wires and provides insulation between circuit boards.
Specification Table


| Part Number | Length (m/piece) | Groove Width D (mm) | Thickness of Applicable Panel (mm) |
| AVNZ-1C-10 | 10 | 1 | 0.9~1.1 |
| AVNZ-1.2C-10 | 1.2 | 1.1~1.3 | |
| AVNZ-2C-10 | 2 | 1.8~2.2 | |
| AVNZ-2.4C-10 | 2.4 | 2.2~2.6 | |
| AVNZ-3C-10 | 3 | 2.8~3.2 | |
| AVNZ-5C-10 | 5 | 4.8~5.2 |
Example of Use

Product Drawings
